Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
QSFP28 cable connects high-speed 100 Gb switches, servers and other networking devices in data centers and enterprise wiring closets.
  • Combines 4 full-duplex 25 Gbps SFP lanes for an aggregated 100 Gbps rate
  • Ideal for switches, servers, routers and other high-end networking equipment
  • Multi-platform support for 100 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
  • Ergonomic push/pull tabs allow easy one-handed connection and disconnection
  • Compliant with QSFP28 MSA and SFF-8636 architecture for full QSFP compatibility
  • 1-year limited warranty

Features

QSFP28 Cable Connects Network Equipment at Speeds up to 100 Gbps
This 15-meter (49.2-foot) QSFP28 Active Optical Cable (AOC) provides next-generation performance by combining four full-duplex 25 Gbps SFP channels into one affordable high-density package. Each male connector contains four independent 850 nm VCSEL-based transmitters and four independent receivers using PIN photo detectors inside. Each lane supports data transfer speeds up to 25 Gbps. Together, the N28H-15M-AQ provides an aggregated speed up to 100 Gbps, making it ideal for switches, servers, routers and other high-end networking equipment.
Push/Pull Tab Connectors Provide Quick, Easy Connections
The hot-pluggable QSFP28 connectors include ergonomic push/pull tabs, which are easily accessible in high-density applications and make the cable easy to install and remove with just one hand.
Engineered and Optimized for Bandwidth-Intense Applications
This QSFP28 active optical cable integrates a 100 Gbps Ethernet-optimized 38-position “board as connector” design. Die-cast zinc connectors offer superior EMI (electromagnetic interference) resistance and reduced crosstalk. The connectors have also been tested to meet stringent insertion loss standards. The cable is suitable for high-speed, short-reach dense data connections, such as 100GBASE-SR4 Ethernet, PCIe, Fibre Channel and InfiniBand applications. The plenum-rated OFNP jacket is designed for connecting network components in drop ceiling, walls and ducts.
Fully Compliant and Compatible with the Latest Standards
This cable is fully compliant with the latest QSFP28 Multi-Source Agreement (MSA), IEEE 802.3bm standards and industry-standard SFF-8636 specifications. It is compatible with all QSFP and QSFP+ ports.

System Requirements

  • Network switch or other devices with QSFP or QSFP+ ports

Package Includes

  • N28H-15M-AQ QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 15 m (49.2 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225634
TechnologyMultimode
Optical Mode  OM3
Mode TypeMultimode
CONNECTIONS
Side A - Connector 1QSFP28 (MALE)
Side B - Connector 1QSFP28 (MALE)
Connector MaterialZinc Alloy
PHYSICAL
Cable Jacket ColorAqua
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Cable Outer Diameter (OD)2.9 mm
Clad Diameter (microns)50
Core Diameter (microns)125
Number of Fibers8
Cable Length (ft.)49.2
Cable Length (in.)590.6
Minimum Bend Radius30 mm
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range32° to 158°F (0° to 70°C)
Operating Humidity Range5% TO 85% RH, Non-Condensing
Storage Humidity Range5% TO 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility100 Gbps
Wavelength850nm; 1300nm
Attenuation @ 850NM3.0dB/KM
Attenuation @ 1300NM1.0dB/KM
IEEE Standards Supported802.3BM
STANDARDS & COMPLIANCE
Product CertificationsIEC 60825-1; UL Compliant (E347511)
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m N846-01M-24-P N846-01M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m N846-02M-24-P N846-02M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) N846-03M-24-P N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) N846-05M-24-P N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. N846-08N-C2B N846-08N-C2B MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) N846-10M-24-P N846-10M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.)

Network Adapters

  Model Number Description
MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. N846-08N-A2B N846-08N-A2B MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.