QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 5M (16.4 ft.)
- Combines 4 full-duplex 25 Gbps SFP lanes for an aggregated 100 Gbps rate
- Ideal for switches, servers, routers and other high-end networking equipment
- Multi-platform support for 100 Gb Ethernet, InfiniBand, Fibre Channel and PCIe
- Ergonomic push/pull tabs allow easy one-handed connection and disconnection
- Compliant with QSFP28 MSA and SFF-8636 architecture for full QSFP compatibility
- 1-year limited warranty
N28H-05M-AQ
Have a Question?
Features
Typical Applications
- 25GBASE-SR and 100GBASE-SR4 Ethernet
- InfiniBand EDR (4x25G) and QDR (4x10G) with CDR turned off
- High-speed parallel interconnects for high-performance computing (HPC) and data center interconnects (DCI)
- Connect active network equipment in high-end server rooms or enterprise wiring closets
Package Includes
- N28H-05M-AQ QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 5 m (16.4 ft.)
Specifications
OVERVIEW
UPC Code | 037332225610 |
Technology | SFP+/QSPP+/QSFP28 |
Optical Mode | OM3 |
PHYSICAL
Color | Aqua |
Cable Outer Diameter (OD) | 2.9 +/- 0.1mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter | 50mµ |
Core Diameter | 125mµ |
Number of Fibers | 8 |
Cable Length (ft.) | 16 |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
CONNECTIONS
Side A - Connector 1 | QSFP28 (MALE) |
Side B - Connector 1 | QSFP28 (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Plenum Rated |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant, UL Compliant (E347511), Laser Safety Compliant (IEC 60825-1:2014) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
![]() |
N846-08N-C2B | MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. |
![]() |
N846-10M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.) |
Network Adapters
Model Number | Description | |
---|---|---|
![]() |
N846-08N-A2B | MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in. |
Resources & Downloads
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.