Quad-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays
- Monitor stand with heavy-duty base remains stable on your desk during adjustment
- -45° to +45° tilt, -15° to +15° swivel and 360° rotation helps you find the perfect angle
- Durable steel construction blends into any décor and supports up to 17.6 lbs (7.9 kgs) per monitor
- Display cables attach to pole to reduce clutter and keep cords organized
- VESA compliance ensures compatibility with 75x75 and 100x100 mounting patterns
- 5-year limited warranty
DDR1327MQ New
Have a Question?
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 13 to 27 in.
- Mounts adjust independently for viewing angle
- Ideal for home and office use
- 180° swivel and -45° to +45° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Each mount supports up to 17.6 lbs (7.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
Typical Applications
- Lift as many as 4 monitors above your standing desk or workstation to free up valuable surface space
- Swivel, tilt and/or rotate your screens for the most comfortable viewing angle
Package Includes
- (4) VESA plate assemblies
- Upper pole
- Lower pole
- Pole connector
- Base
- (4) Mount arms
- (4) Arm cable guides
- (2) Pole cable guides
- (2) Locking head assemblies
- (4) End caps
- Base collar
- Hex key, 3 mm
- Hex key, 4 mm
- Hex key, 6 mm
- (4) Flat-head screws
- (16) M4 x 12 screws
- (16) M5 x 12 screws
- (16) D5 washers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257833 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Color | Black |
Degrees of Motion | -45/+45 Tilt; 180 Swivel; 360 Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 17.6 |
Minimum Screen Size (in.) | 13 |
Motion | Full |
Mounting Location | Desktop |
Number of Displays | 4 |
Shipping Dimensions (hwd / in.) | 18.50 x 13.20 x 5.40 |
Shipping Weight (lbs.) | 9.12 |
Unit Dimensions (hwd / in.) | 32.3 X 31.7 X 12.4 |
Unit Weight (lbs.) | 6.7 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.