Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Raceway T Connector, 20 Pack, White, TAA

Model Number: N080-C25-T-WH


Joins three raceway wiring duct strips to make a right-angle raceway T branch.
  • Compatible with Tripp Lite N080-D25-2M-WH
  • Constructed from durable ABS plastic

Overview

The N080-C25-T-WH Raceway T Connector joins three raceway wiring duct strips to make a right-angle raceway T branch. Made from durable ABS plastic. Compatible with Tripp Lite N080-D25-2M-WH.

Features

White Raceway T Connector
  • Compatible with Tripp Lite N080-D25-2M-WH
  • Constructed from durable ABS plastic

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • (20) Raceway T Connectors
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332198075
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.20 x 0.50
Shipping Weight (lbs.)0.40
CONNECTIONS
Ports0
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Faceplates & Boxes
  Model Number Description
N080-101 | Faceplates & Boxes N080-101 1-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
Cable Management
  Model Number Description
N080-D25-2M-WH | Cable Management N080-D25-2M-WH 2-Piece Raceway with Base and Cap, 20 Pack, White, 2 m, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N080-SMB1-WH | Network Panels, Jacks & Hardware N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
N080-D25-2M-WH | Network Panels, Jacks & Hardware N080-D25-2M-WH 2-Piece Raceway with Base and Cap, 20 Pack, White, 2 m, TAA
N080-101 | Network Panels, Jacks & Hardware N080-101 1-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Network Panels, Jacks & Hardware N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Network Panels, Jacks & Hardware N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-103 | Network Panels, Jacks & Hardware N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-102 | Network Panels, Jacks & Hardware N080-102 2-Port Single-Gang Universal Keystone Wallplate, White, TAA

Resources & Downloads

support icon

Do you own a
N080-C25-T-WH

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.