Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack

Model Number: SRWO12US


Open frame rack stores 12U of 19-inch rack equipment up to 18 inches deep in locations with limited floor space where a locked enclosure is not required.. Pivots to allow easy rear access to equipment and cabling.
  • Maximum load capacity of 150 lb.
  • Pivots to allow easy rear access to equipment and cabling
  • Stores 12U of 19 in. rack equipment up to 18 in. deep
  • Simple to assemble and mount
  • Assembly and equipment-mounting hardware included
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SRWO12US SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack stores and organizes EIA-standard 19-inch rack equipment compatible with 2-post mounting in network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required. Constructed from heavy-duty steel with a durable black powder-coated finish, the rack has a maximum load capacity of 150 pounds.

The open frame design pivots to allow unrestricted access for installing, configuring and servicing equipment and cabling from any direction. The rack is simple to assemble and mount to the wall. Threaded 12-24 mounting holes and numbered rack spaces make equipment installation easy. Included locking pins secure the frame in position while pivoted for mounting equipment. The vertical mounting rails accommodate equipment up to 18 inches deep, such as network switches and patch panels. Assembly and equipment-mounting hardware is included.

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required
  • Maximum load capacity of 150 lb.

2-Post Open-Frame Design
  • Pivoting frame allows easy access for installing, configuring and servicing equipment and cabling from any direction
  • Stores and organizes EIA-standard 19 in. rack equipment compatible with 2-post mounting in 12U of space

Easy Assembly and Installation
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Vertical mounting rails accommodate equipment up to 18 in. deep, such as network switches and patch panels
  • Locking pins prevent the frame from moving during equipment installation
  • Rails support threaded-hole equipment mounting
  • Rack spaces numbered for easy reference
  • Includes assembly and equipment-mounting hardware

Package Includes

  • Mounting template
  • (2) Wall-mount A frames
  • Equipment mounting frame
  • (2) Pivot bearings
  • (2) T bolts
  • (4) Washers
  • (2) M10 lock nuts
  • (2) Locking pins
  • (24) 12-24 equipment mounting screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156761
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Maximum Device Depth (in.)18
Rack Height12U
Shipping Dimensions (hwd / in.)4.10 x 24.40 x 20.10
Shipping Weight (lbs.)16.00
Unit Dimensions (hwd / in.)31.04 x 19.76 x 20.35
Unit Weight (lbs.)15
Weight Capacity - Stationary (lbs.)150
Rack DepthShallow
CERTIFICATIONS
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.

Additional FAQs may be available on the SRWO12US model support page.

Accessories

Gigabit Ethernet Switches
  Model Number Description
NSS-G24D2P24 | Gigabit Ethernet Switches NSS-G24D2P24 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
NSU-G16 | Gigabit Ethernet Switches NSU-G16 16-Port Gigabit Ethernet Switch with 8 Outlet PDU
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCT1UHD | Cable Management SRCABLEDUCT1UHD SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLEDUCT2UHD | Cable Management SRCABLEDUCT2UHD SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Accessories
  Model Number Description
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.