Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment

Model Number: SR4POST48HD


  • 48U Heavy-Duty 4-post open frame rack
  • Black steel with square, numbered mounting holes
  • Toolless button holes to accept PDUs or cable managers
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 48U Heavy-Duty 4-Post Open Frame Rack helps IT managers organize their equipment array and provides fast, easy access to installed IT equipment. The SR4POST48HD is a simple solution for housing IT equipment in secure environments and other areas that don’t require a lockable rack solution. This 48U rack features heavy-duty cold-rolled steel construction with a black powder-coated finish for durability. It supports stationary loads up to 3000 lb. The SR4POST48HD comes with all the hardware required for assembly and has a self-squaring design with bolt-down provisions. For high-density applications, multiple units can be bolted together side by side.

The open design of the SR4POST48HD provides unobstructed airflow and easy access to equipment and cabling. It has numbered, square-hole mounting positions for easy installation of standard 19-inch rack equipment. The SR4POST48HD supports equipment depths up to 35 inches. This rack also accommodates toolless button-hole mounting for vertical PDUs and cable managers.

The optional SRCASTERHDKIT Heavy-Duty Rolling Caster Kit adds mobility to the SR4POST48HD. The rack supports rolling loads of 3000 lb. The SR4POST48HD also supports optional side panels with the SR48SIDE4PHD, a set of two half-size side panels that add a finished look to end-of-row racks in your data center.

Features

  • Weight capacity of 3000 lbs. stationary
  • Supports equipment depths up to 35 inches
  • Textured, black powder coat finish
  • Heavy-duty cold-rolled steel construction
  • Numbered mounting positions
  • Bolt down provisions
  • Self-squaring design
  • Easy assembly
  • Optional SRCASTERHDKIT heavy-duty caster kit permits mobile use of 3,000 lb rolling loads
  • Optional SR48SIDE4PHD side panels for end-of-the-row aesthetics

Package Includes

  • SR4POST48HD Heavy-Duty 4-Post Open Frame Rack
  • Installation hardware
  • (2x) PDU/Cable management brackets
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185778
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Maximum Device Depth (in.)35.25
Rack Height48U
Shipping Dimensions (hwd / in.)7.00 x 11.00 x 94.00
Shipping Weight (lbs.)124.00
Unit Dimensions (hwd / in.)90 x 24 x 35.25
Unit Weight (lbs.)110
Weight Capacity - Stationary (lbs.)3000
Rack DepthStandard
CERTIFICATIONS
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
Rack Cooling Equipment
  Model Number Description
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
Rack Cooling Accessories
  Model Number Description
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
Rack Accessories
  Model Number Description
SRBOLTDOWN | Rack Accessories SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCASTERHDKIT | Rack Accessories SRCASTERHDKIT SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.