Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides additional rack mounting for vertical cable management and 0U PDU models in your data center, wiring closet or telecom application.

  • Features keyhole slots for toolless installation of devices and accessories
  • Single width ideal for mounting PDUs and cables in tight spaces
  • Classic black finish seamlessly matches most currently installed racks
  • Compatible with SmartRack® 45U floor-standing rack enclosures
  • 5-year limited warranty

Features

Increases the Cable Management Capability of Your 45U Rack Cabinet
These single-width rack accessories install in your enclosure using the included hardware to help you reorganize and improve the management of network and power cables. Keyhole slots provide toolless mounting for 0U PDUs, cables and other accessory items that need to be vertically installed in your rack. Two single-width vertical cable management bars with a classic black finish to match your rack are included. They are compatible with all SmartRack 45U floor-standing racks, including wide, deep and expandable models.

System Requirements

SmartRack 45U floor-standing rack enclosure

Package Includes

  • (2) Single-width vertical cable management bars
  • Rack-mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332262936
Accessory TypeMounting Bracket
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)81.234 x 2.433 x 0.800
Unit Weight (lbs.)8.00
Cable Manager Form FactorVertical
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Cable Management

  Model Number Description
SmartRack 45U Vertical Cable Management Bars SRVRTBAR45 SRVRTBAR45 SmartRack 45U Vertical Cable Management Bars
SmartRack 48U Vertical Cable Management Bars SRVRTBAR48 SRVRTBAR48 SmartRack 48U Vertical Cable Management Bars

Accessories

  Model Number Description
Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks SRPDU2PBRKT SRPDU2PBRKT Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks
SmartRack Vertical PDU Installation Bracket for Server Racks SRPDU4PHDBRKT SRPDU4PHDBRKT SmartRack Vertical PDU Installation Bracket for Server Racks
SmartRack 42U Vertical Cable Management Bars SRVRTBAR SRVRTBAR SmartRack 42U Vertical Cable Management Bars
SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 45U, 1 Pair SRVRTBAR45SGL SRVRTBAR45SGL SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 45U, 1 Pair
SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 48U, 1 Pair SRVRTBAR48SGL SRVRTBAR48SGL SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 48U, 1 Pair
SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 42U, 1 Pair SRVRTBARSGL SRVRTBARSGL SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 42U, 1 Pair

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.