Adjustable Rack-Mount DIN Rail Kit – Top Hat, Mini Top Hat and G-Style Rails
- Ideal for DIN equipment, including power supplies, terminal strips and circuit breakers
- Compatible with EIA-standard 19 in. open frame racks and floor rack enclosures
- Durable cold-rolled steel construction designed to stand up to heavy use over time
- Rack-mounting hardware included for immediate installation
- Includes multiple rail-mount options, including top hat, mini top hat and G style
- 2-year limited warranty
SRDINRAIL2U
Have a Question?
Features
Typical Applications
- Mount DIN-rail devices in a 19-inch server rack or cabinet
Package Includes
- SRDINRAIL2U Adjustable Rack-Mount DIN Rail Kit w/pre-installed top hat rail
- (4) M6 screws
- (4) M6 cage nuts
- (4) M6 cup washers
- Mini top hat rail
- G-style rail
Specifications
OVERVIEW
UPC Code | 037332213266 |
PHYSICAL
Color | Black |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 4.20 x 15.80 x 19.40 |
Shipping Weight (lbs.) | 5.90 |
Unit Dimensions (hwd / in.) | 3.5 x 18.98 x 14.11 |
Unit Weight (lbs.) | 5.95 |
Weight Capacity - Stationary (lbs.) | 40 |
STANDARDS & COMPLIANCE
Approvals | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U223-004-IND | 4-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable |
![]() |
U223-007-IND | 7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Mountable |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.