1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
- 19" 1U Blanking Panel Kit
- 10 pcs. included to fill one to 10U of rack space
- Improves cooling efficiency
- Fills unused rack spaces to optimize airflow and prevent recirculation
- Toolless mounting
- Fits any square hole, EIA compliant enclosure
- 5-year limited warranty
Overview
Features
- 19" 1U blanking panel kit
- Includes 10 pieces to fill from one to 10U of rack space
- Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
- Offers toolless mounting and fits any square hole, EIA-compliant enclosure
Specifications
OVERVIEW
UPC Code | 037332142085 |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.60 x 9.50 x 18.80 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 1.75 x 19 x 1.25 |
Unit Weight (lbs.) | .09 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.