Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Next Generation Cat6 - CAT6a ( Augmented )
  • 10Gbps Over Copper to 100mtr
  • Each cable Fluke® Tested and Verified
  • 25-ft. (7.62 m) cable

Features

  • 25-ft. (7.62 m) 10Gig over copper patch cable
  • 100% FLUKE® tested and certified
  • ETL/UL Verified
  • Supports IEEE 802.3af and is DTE power compliant
  • Backward compatible with all previous 10BaseT generations
  • New Cat6 RJ45 plug improves NEXT performance to 500Mhz
  • 24ga, 4pr, Stranded PVC cable
  • Compatible with T568A and T568B wiring
  • Easy disconnect snagless hood
  • PoE rated to four times the standard

Package Includes

  • 25-ft. (7.62 m) Cat6a Aqua Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131737
TechnologyCat6a
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeMolded; Snagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorAqua
Cable Jacket MaterialPVC
Cable Jacket RatingFT4
Cable ShieldingUTP
Cable Outer Diameter (OD)6.2 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge24 AWG
Cable Length (ft.)25
Cable Length (in.)300
Shipping Dimensions (hwd / in.)0.50 x 5.80 x 8.40
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range14° to 104°F (-10° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHZ
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3an; 802.3at
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.

  • Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
  • Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.

You should not need to choose between molded and snagless. Many cables have both features.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.