Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

RCA stereo audio jacks snap into wall plate or patch panel keystone cutouts to complete your in-wall audio/video setup.

  • Color-coded screw terminals for no-solder rear termination
  • Molded nickel-plated connectors
  • Keystone design for snapping into standard wall plate
  • Compatible with 18 to 30 AWG speaker wire

Overview

The A050-000-ST-KJ RCA Female Audio to Screw Terminal Keystone Jack Kit snaps easily into the cutout of a wall plate or patch panel to create an RCA stereo audio connection. Compatible with 18 to 30 AWG speaker wire, the A050-000-ST-KJ features molded nickel-plated connectors. Color-coded screw terminals allow clean and easy rear termination with no soldering or special tools required.

Features

Adds Red/White RCA Stereo Jacks to Your In-Wall A/V Application
  • Keystone design for easy snap-in installation in wall plate or patch panel
  • Color-coded screw terminals for no-solder rear termination
  • Molded nickel-plated connectors
  • Compatible with 18 to 30 AWG speaker wire
  • No special tools required

Package Includes

  • A050-000-ST-KJ RCA Female Audio to Screw Terminal Keystone Jack Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199379
Product TypeAudio Keystone
Accessory TypeModule Kit
TechnologyStereo Audio
CONNECTIONS
Side A - Connector 1SCREW TERMINAL
Side B - Connector 1RCA (FEMALE)
PHYSICAL
ColorRed; White
Connector ColorRed; White
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Panel Mount

  Model Number Description
12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-012-KJ N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-016-KJ N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-024-KJ N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 N062-032-KJ N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Cable Management

  Model Number Description
2-Port Keystone Single-Gang Faceplate, White, TAA N080-102 N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
3-Port Keystone Single-Gang Faceplate, White, TAA N080-103 N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
4-Port Keystone Single-Gang Faceplate, White, TAA N080-104 N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
6-Port Keystone Single-Gang Faceplate, White, TAA N080-106 N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Couplers

  Model Number Description
HDMI Keystone Wallplate Coupler, White (F/F) P164-000-KJ-WH P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (F/F)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.