Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds rear support for select Tripp Lite 1U ATS PDUs mounted in 4-post racks and rack enclosures. Prevents the PDU from sagging under the weight of heavy input plugs and power cables hanging from its rear.

  • Rail segments attach to both the rack and PDU
  • Compatible with rack depth settings from 22.8 to 36 in.
  • Compatible with EIA-standard 4-post racks and enclosures
  • Works with select 1U ATS PDUs only
  • Requires included and user-supplied mounting hardware
  • 5-year limited warranty

Overview

The PDU4PKIT Rear Support Rail Kit adds rear mounting support for select 1U ATS PDUs in EIA-standard 4-post racks and rack enclosures. With sliding support rails attached to both the rack and the PDU, the PDU4PKIT allows the PDU to support heavy plugs and power cables hanging from its rear panel without sagging under their weight. Front rail segments attach to compatible PDUs with included mounting screws. Rear rail segments attach to rack’s vertical mounting rails with user-supplied cage nuts and mounting screws. The adjustable sliding rails are compatible with rack depth settings from 22.8 to 36 inches. The convenient rails also help one person mount the PDU without assistance from others. Works with PDUMNH16HVAT, PDUMNH20HVAT and other PDU models that specify compatibility.

Features

Adds Rear Support for Select Rack-Mounted 1U ATS PDUs
  • Allows the PDU to support heavy plugs and power cables hanging from its rear panel without sagging under their weight
  • Sliding support rails attach to both the PDU and the rack’s rear vertical mounting rails
  • Compatible with EIA-standard 4-post racks and enclosures
  • Compatible with rack depth settings from 22.8 to 36 in.
  • Works with PDUMNH16HVAT, PDUMNH20HVAT and other PDU models that specify compatibility
  • Requires included and user-supplied mounting hardware

Package Includes

  • (2) Front rail segments
  • (2) Rear rail segments
  • (6) Phillips M3 flat-head screws
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187505
Accessory TypeRack-Mount Rail Kit; Mounting Accessories
Accessory ClassRack Accessories
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)2.50 x 2.75 x 25.20
Shipping Weight (lbs.)2.23
Unit Dimensions (hwd / in.)1.720 x 1.000 x 21.750
Unit Weight (lbs.)2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V IEC309 16A Blue Inputs, 1 IEC309 16A Blue Outlet, 1U PDUMNH16HVAT PDUMNH16HVAT 3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V IEC309 16A Blue Inputs, 1 IEC309 16A Blue Outlet, 1U
3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 16A L6-20P Inputs, 1 L6-20R Outlet, 1U PDUMNH20HVAT PDUMNH20HVAT 3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 16A L6-20P Inputs, 1 L6-20R Outlet, 1U
5.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 30A L6-30P Inputs, 1 L6-30R Outlet, 1U PDUMNH30HVAT PDUMNH30HVAT 5.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 30A L6-30P Inputs, 1 L6-30R Outlet, 1U
7.7kW Single-Phase 200-240V Monitored Automatic Transfer Switch PDU, Two 32A IEC309 32A Blue Inputs, 1 IEC309 32A Outlet, 1U PDUMNH32HVAT PDUMNH32HVAT 7.7kW Single-Phase 200-240V Monitored Automatic Transfer Switch PDU, Two 32A IEC309 32A Blue Inputs, 1 IEC309 32A Outlet, 1U

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.