Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA


Transmit a DVI-D Single-Link signal up to 100 ft. away using a single Cat5e/6 patch cable

  • For use with B140-002 or B140-004 extender/splitter transmitter units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Compatible with all operating systems
  • Plug and play, no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B140-1P0

Have a Question?
Contact Us

Overview

The B140-1P0 is a receiver unit that is used with the B140-002 and B140-004 extender/splitter transmitter units, and it transmits a DVI-D Single-Link signal up to 100-ft. (30.5 m) away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-1P0 is compatible with all operating systems, and is plug and play, with no external power, software or drivers required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect a B140-002 or B140-004 transmitter (not included) to a DVI source using a Tripp Lite P561-Series DVI cable (not included). Connect the B140-1P0's built-in DVI connector to a display. Finally, the receiver unit is connected to an RJ45 port on the transmitter unit using a single Cat5e/6 cable. A 1920 x 1080 @ 60Hz signal can be extended up to 50-ft. (15.24 m) from the source, or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)

Features

  • Transmit a DVI-D Single-Link signal up to 100-ft. (30.5 m) away using a single Cat5e/6 patch cable
  • For use with B140-002 or B140-004 extender/splitter transmitter units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 50-ft. (15.24 m), or a 1024 x 768 @ 60Hz signal up to 100-ft. (30.5 m)
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no external power, software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B140-1P0 DVI Over Cat5 Passive Extender Remote Unit
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156655
Product TypeReceiver
TechnologyDVI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)100
Max 1080P Range (ft)50
Max 1280 x 720 (720p) Range (ft)50
Max 1920 x 1080 (1080p) Range (ft)50
Receiver/Transceiver Video OutputDVI-D (Single Link)
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB140-110
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)100
Maximum Signal Range Details
100 ft @ 1024 x 768 XGA
50 ft @ 1920 x 1080 UXGA
POWER
Power Over Cable (PoC) SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (Green); Activity (Orange)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Shipping Dimensions (hwd / in.)2.00 x 6.30 x 7.20
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)1.36 x 0.94 x 14.16
Unit Packaging TypeBox
Unit Weight (lbs.)0.14
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)50
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B1401P0 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)

Video Extenders

  Model Number Description
2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA B140-002 B140-002 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA
2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA B140-002-DD B140-002-DD 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA
4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA B140-004 B140-004 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

Video Switches

  Model Number Description
2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA B140-202 B140-202 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA

Documents & Downloads

support icon

Do you own a
B140-1P0

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.