Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Component Video with Stereo Audio over Cat5/Cat6 Extender, In-Line Remote Receiver, Up to 700-ft.

Model Number: B136-100


  • Remote extender unit for the B136-004 4-Port Extender/Splitter
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required
  • 1-year limited warranty

Overview

The B136-100 is a remote extender unit for the B136-004 4-Port Component Video + Stereo Audio Extender/Splitter. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). Plugs directly into the TV's Component Video and Stereo Audio ports...no external power required.

Features

  • Remote extender unit for the B136-004 4-port Extender/Splitter
  • A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • Plugs directly into the TV's Component Video and Red/White Audio ports
  • No external power required

Package Includes

  • B136-100 Component Video + Stereo Audio Remote Extender Unit
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155450
PHYSICAL
Shipping Dimensions (hwd / in.)1.00 x 3.00 x 5.20
Shipping Weight (lbs.)0.30
COMMUNICATIONS
Max 1024 x 768 Range (ft)700
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)700
Max 1600 x 1200 Range (ft)400
Max 720P Range (ft)400
CONNECTIONS
Ports1
Side A - Connector 1(5) RCA (MALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyComponent; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000-ft.
B136-004 | Digital Signage & Audio/Video B136-004 4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700-ft., TAA

Resources & Downloads

support icon

Do you own a
B136-100

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.