Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

This B136-101 Component Video + Stereo Audio extender kit comes with both local and remote units, allowing you to place a TV, Projector, etc. up to 700 feet (213.4 meters) away from the source. A 1080i (60 Hz) Component Video and Stereo Audio signal can be extended up to 300 feet (91.4 meters) when using 24 AWG Solid Wire UTP cable (N202-Series) or up to 400 feet (122 meters) when using Zero-Skew UTP cable (P524-01K). A 480p (60 Hz) Component Video and Stereo Audio signal can be extended up to 500 feet (152.4 meters) when using 24 AWG Solid Wire UTP cable (N202-Series) or up to 700 feet when using Zero-Skew UTP cable (P524-01K). Built-in RCA connectors plug directly into the source and display without the need for additional cables....no power required. Please note: Left and Right channel audio are combined on the transmitter end for one complete sound.

Features

  • Comes with both local and remote units
  • Built-in RCA connectors plug directly into the source and display, without the need for additional cables
  • Extends a 1080i (60 Hz) Component Video and Stereo Audio signal up to 300-ft. (91.44 m) when using 24 AWG Solid Wire UTP cable (N202-Series); or, up to 400-ft. (121.92 m) when using Zero-Skew UTP cable (P524-01K)
  • No external power required

Package Includes

  • B136-101 Component Video + Stereo Audio Extender Kit ( 2pc )
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332155467
Product TypeExtender Kit
TechnologyComponent; Stereo Audio; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080i @ 60Hz)
Max 720P Range (ft)400
Max 1280 x 720 (720p) Range (ft)328
Transmitter Video InputComponent (RCA)
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputComponent (RCA)
Receiver - Number of Video Outputs1
Recommended CablingP524-01K
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)700
AUDIO
Audio InputRCA (x2) Stereo
Audio OutputRCA (x2) Stereo
Audio SpecificationStereo Audio
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1(5) RCA (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(5) RCA (MALE)
Side B - Connector 2RJ45 (FEMALE)
Connector PlatingNickel
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)2.42 x 1.95 x 1.0
Receiver Unit Weight (lbs.)0.1
Shipping Dimensions (hwd / in.)2.00 x 4.80 x 5.30
Shipping Weight (lbs.)0.40
Transmitter Unit Dimensions (hwd / in.)2.42 x 1.95 x 1.0
Transmitter Unit Weight (lbs.)0.1
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)400
Max 480P Range (ft)700
Max 1440 x 900 Range (ft)400
Max 1080i Range (ft)400
Max 480i Range (ft)700
Max 640 x 480 Range (ft)700
Max 800 x 600 Range (ft)450
Max 1600 x 1200 Range (ft)350
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.