Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m)


Transmit a HDMI signal up to 150ft, 1080p @ 24Hz using two Cat6 patch cables.
  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 150-ft. (45.72 m) using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Extends a 3D signal up to 125-ft. (38.1 m) using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Supports 24-bit True Color (8-bits per channel)
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
*When using Cat5 cable, the maximum extension distance is reduced by 50-ft. (15.24 m)
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B125-150

Have a Question?
Contact Us

Overview

Tripp Lite's HDMI Over Dual Cat5 Extender Kit is the perfect solution for those who need to extend a HDMI signal over a long distance over two Cat5/6 cables.
  • When using 24Awg, Solid Wire Cat6 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 150-ft. (45.72 m) from the source.
  • When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 125-ft. (38.1 m)
  • When using 24Awg, Solid Wire Cat5 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 100-ft. (30.5 m) from the source.
  • When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 75-ft. (22.86 m)
Simply run two Cat5/6 cables between the local transmitter and remote receiver units, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display.
The B125-150 comes with both local transmitter and remote receiver units. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8-bits per channel) is supported.

Features

  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 150-ft. (45.72 m) using 24Awg, Solid Wire Cat6 cabling (Tripp Lite N202-Series)
  • Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 100-ft. (30.5 m) using 24Awg, Solid Wire Cat5 cabling
  • Extends a 3D signal up to 125-ft. (38.1 m) using 24Awg, Solid Wire Cat6 cabling, or up to 75-ft. (22.86 m) using 24Awg, Solid Wire Cat5 cabling
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
  • Supports 24-bit True Color (8-bits per channel)
  • Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
  • Supports Lip-Sync Pass Through, and CEC pass through
  • Green LED on the remote unit will illuminate to indicate that power is being received
  • The Red LED on the remote unit will illuminate only if a working signal is NOT being received. The unit is functioning properly when the Red LED is not illuminated

Package Includes

  • HDMI Extender Local Transmitter Unit
  • HDMI Extender Remote Receiver Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5-ft. (1.37 m)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332143723
Product TypeExtender Kit
AC AdapterInput: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5 ft.
TechnologyHDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1080 (1080p @ 60Hz)
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)195
Max 1920 x 1080 (1080p) Range (ft)115
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Patch Cable
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)150
Maximum Signal Range Details
230 ft via Cat6 @ 480p
197 ft via Cat6 @ 720p
115 ft via Cat6 @ 1080p
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPass-through audio
INPUT
Bus Powered  No
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceReceiver end only (Included)
Power Over Cable (PoC) SupportNo
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.38
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (Green), Signal (Red)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsBox
Receiver Unit Dimensions (hwd / in.)2.45 x 1.85 x 0.85
Receiver Unit Weight (lbs.)0.06
Shipping Dimensions (hwd / in.)7.20 x 6.40 x 2.20
Shipping Weight (lbs.)0.80
Transmitter Unit Dimensions (hwd / in.)2.45 x 1.85 x 0.85
Transmitter Unit Weight (lbs.)0.06
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(2) RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.4
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B125150 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.