Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280 ft. (999.74 m), TAA
Part Number: B165-101
- Locates an RS-232 Serial device up to 3280-ft. (999.74 m) from your system
- Supports full-duplex, 3 pin, data communication (signal ground, transmit data line, and receive data line)
- No software or drivers required...Plug-n-Play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Tripp Lites B165-101 RS232 Serial over Cat5 Extender Kit is a low cost solution that provides remote access and control of any RS232 protocol device. The B165-101 extends control of a serial device to over 3280-ft. (999.74 m). Supports full-duplex, 3 pin, data communication (signal ground, transmit data line, and receive data line). Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Locates an RS-232 Serial device up to 1,000 Meters from your system
- Supports full-duplex, 3 pin, data communication (signal ground, transmit data line, and receive data line)
- No software or drivers required...Plug-n-Play
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Supported Baud Rates: 110, 1200, 9600, 19200, 38400, 57600, 115200 (max)
Specifications
OVERVIEW
UPC Code | 037332155474 |
Product Type | Cat5/Cat6 Extender Kit |
VIDEO
HDR Support | No |
Maximum Signal Range (ft) | 3280 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | (x2) Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 6.30 x 8.30 |
Shipping Weight (lbs.) | 0.90 |
COMMUNICATIONS
IR Remote Extension Support | No |
RS-232 Serial Extension Support | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DB9 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | DB9 (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
![]() |
N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images