Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150 ft. (45.72 m), TAA


  • Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
  • Uses readily available Cat5/Cat6 cable
  • Bus-powered; no external power supply required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B202-150

Have a Question?
Contact Us

Overview

Tripp Lite's USB 1.1 over Cat5 Extender Kit allows you to connect your computer to a USB 1.1 peripheral up to 150-ft. (45.72 m) away using ordinary Cat5/Cat5e/Cat6 cable. The transmitter and receiver kit is bus-powered, so no external power supply is required. Plug-and-play; no software or drivers needed. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
  • Bus Powered - no additional AC adapters required
  • Uses readily available Cat5/Cat5e/Cat6 cable ( not included )
  • Transfer rates of 1.5Mbps to 12Mbps
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local transmitter unit
  • Remote receiver unit
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157454
VIDEO
HDR SupportNo
POWER
Power Over Cable (PoC) SupportNo
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.10 x 4.80 x 1.30
Shipping Weight (lbs.)0.23
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1USB A (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the B202150 model support page.

Related Products

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m) N001-050-GY N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. (22.86 m) N001-075-GY N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. (22.86 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m) N001-100-GY N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. (45.72 m) N001-150-GY N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 150 ft. (45.72 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m) N002-025-GY N002-025-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 25 ft. (7.62 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m) N002-050-GY N002-050-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. (22.86 m) N002-075-GY N002-075-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 75 ft. (22.86 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m) N002-100-GY N002-100-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 100 ft. (30.5 m)

USB Cables

  Model Number Description
USB 2.0 A/B Cable (M/M), 3 ft. (0.91 m) U021-003 U021-003 USB 2.0 A/B Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A/B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A/B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A/B Cable (M/M), 10 ft. (3.05 m)
USB 2.0 A/B Cable (M/M), 15 ft. (4.57 m) U022-015 U022-015 USB 2.0 A/B Cable (M/M), 15 ft. (4.57 m)

USB Extenders

  Model Number Description
USB 2.0 Active Extension Cable (A M/F), 16 ft. (4.88 m) U026-016 U026-016 USB 2.0 Active Extension Cable (A M/F), 16 ft. (4.88 m)
USB 2.0 A/B Active Repeater Cable (M/M), 36 ft. (10.97 m) U042-036 U042-036 USB 2.0 A/B Active Repeater Cable (M/M), 36 ft. (10.97 m)

Documents & Downloads

support icon

Do you own a
B202-150

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.