VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, USB Powered, Up to 500 ft. (152 m), TAA
Allows VGA display devices to be connected up to 500 ft. away from the source computer, well beyond the standard VGA cable range.
- Extends a 1920 x 1440 (60Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60Hz) signal up to 500-ft. (152.4 m), when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Tripp Lite's USB-powered VGA over Cat5 Extender Kit allows you to extend a 1920 x 1440 (60Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60Hz) signal up to 500-ft. (152.4 m), when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). Ideal for digital signage applications, classroom or auditorium projectors, and more. Extender draws needed power from a USB connection at the computer...no external AC adapters required. Receiver unit includes Gain adjustment for brightness/darkness control, and Equalization adjustment for sharp, clear images. VGA "dongles" allow for direct attachment to video equipment...no additional VGA cables required. Kit includes a Transmitter with VGA and USB (power) pigtails, and a Receiver with VGA pigtail. Also included is a small adjustment screwdriver for the EQ and GAIN controls. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends a 1920 x 1440 (60Hz) signal up to 350-ft. (106.68 m), or a 1024 x 768 (60Hz) signal up to 500-ft. (152.4 m), when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- USB-powered...no external AC power needed
- Built-in VGA dongles...no need for additional VGA cables
- Built-in Equalization and Gain controls for the sharpest images
- Uses readily available Cat5e or Cat6 solid conductor cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with VGA graphics card
- Display monitor or projector with VGA
Package Includes
- VGA over Cat5 Transmitter
- VGA over Cat5 Receiver
- EQ and GAIN adjustment screwdriver
Specifications
OVERVIEW
UPC Code | 037332166593 |
Product Type | Extender Kit |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 720P Range (ft) | 350 |
Max 1080P Range (ft) | 350 |
Max 1280 x 720 (720p) Range (ft) | 350 |
Max 1920 x 1080 (1080p) Range (ft) | 350 |
Max 1920 x 1200 Range (ft) | 350 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 500 |
Maximum Signal Range Details | 500 ft @ 1024 x 768 (60Hz) 350 ft @ 1920 x 1440 (60Hz) |
POWER
Power Source Type | USB |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green = Power; Orange = Signal Transmission |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Receiver Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Receiver Unit Weight (lbs.) | 0.15 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.44 |
Transmitter Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Transmitter Unit Weight (lbs.) | 0.15 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 350 |
Max 1080i Range (ft) | 350 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 350 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | No |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | USB A (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the B130101U model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://www.tripplite.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images