Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (304.8 m), TAA


  • Extends a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • Can further expand the range and number of monitors by adding B132-110A (Video Only) repeaters
  • EDID copy feature ensures optimal display compatibility
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B130-101-2

Have a Question?
Contact Us

Features

  • Extends a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • Can further expand the range and number of monitors by adding B132-110A (Video Only) repeaters
  • Connect up to 3 repeaters, with the B130-101-2 receiver at the end of the chain, for a total of 4 monitors.
  • A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
  • Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
  • Mini-Screwdriver for EQ/Gain adjustment
  • (x2) Mounting Hardware Kits
  • (x2) External Power Supplies with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178367
Product TypeCat5/Cat6 Extender Kit
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
TechnologyVGA/SVGA; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920x1440 @ 60Hz
Max 720P Range (ft)500
Max 1080P Range (ft)500
Max 1280 x 720 (720p) Range (ft)500
Max 1920 x 1080 (1080p) Range (ft)500
Max 1920 x 1200 Range (ft)500
Transmitter Video InputVGA
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputVGA
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs1
Signal Range (ft)1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Signal Range (m)304.8m @ 1024 x 768 (60Hz) 152.4m @ 1920 x 1440 (60Hz)
Range Extension using other Tripp Lite product1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz)
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend rangeB132-110A
POWER
Power SourceTransmitter and Receiver (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.38
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-01  and  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / in.)2.53 x 3.61 x 1.01
Receiver Unit Weight (lbs.)0.4
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.80
Transmitter Unit Dimensions (hwd / in.)4.53 x 1.06 x 2.46
Transmitter Unit Weight (lbs.)0.5
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
EDID Compatible  Yes
USB Extension SupportNo
CONNECTIONS
Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)
Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) P524-01K P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m)

Resources & Downloads

support icon

Do you own a
B130-101-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.