HDMI over Cat5/6 Extender Kit, Transmitter/Receiver, 4K, Serial and IR Control, Up to 328.08 ft. (100 m), TAA
- Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz signal up to 328.08-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Controls RS-232 serial devices at baud rates up to 115 Kbps
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
How far you can extend the signals depends on the cable you use to connect the transmitter and receiver. You can extend a 3840 x 2160 (4K x 2K) Ultra High Definition (UHD) signal @ 24/30Hz up to 328.08-ft. (100 m) with a single Cat6a cable, up to 230-ft. (70.1 m) with a 24 AWG solid-wire Cat6 cable (Tripp Lite's N202-Series), and up to 150-ft. (45.72 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series).
For extending computer video resolutions of 1920 x 1200 @ 60 Hz or high-definition video resolutions of 1080p @ 60 Hz up to 328.08-ft. (100 m), use a single 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series. You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps.
The B126-1A1SR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video and HDCP. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz Ultra High Definition (UHD) signal up to:
- 328 ft. (100 m) with a single Cat6a cable (custom-ordered from Tripp Lite)
- 230-ft. (70.1 m) with a 24 AWG solid-wire Cat6 cable (N202-Series)
- 150-ft. (45.72 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series)
Extends a computer video signal of 1920 x 1200 @ 60 Hz or HD signal of 1080p @ 60 Hz up to 328.08-ft. (100 m) with Cat5e/6 patch cable (N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 3D video and HDCP
Allows You to Control Other Display Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Units connect quickly to source and display with HDMI cable (P568-Series)
- Included mounting hardware lets you install each unit on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332171108 |
Product Type | Cat5/Cat6 Extender Kit |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
Technology | HDMI; Serial (RS232); IR; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 328 |
Signal Range (m) | 100 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.0A |
External Power Supply Output Specs (V / A) | 5V/3A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; RoHS; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Steel |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Receiver Unit Dimensions (hwd / in.) | 1.1 x 4.5 x 2.5 |
Receiver Unit Weight (kg) | 0.39 |
Receiver Unit Weight (lbs.) | 0.85 |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 11.30 |
Shipping Weight (lbs.) | 2.40 |
Transmitter Unit Dimensions (hwd / cm.) | 2.7 x 11.5 x 6.24 |
Transmitter Unit Dimensions (hwd / in.) | 1.1 x 4.5 x 2.5 |
Transmitter Unit Weight (kg) | 0.39 |
Transmitter Unit Weight (lbs.) | 0.85 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (3) 3.5MM (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (3) 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.4 |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.