2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA
Part Number: B116-002A
- Transmits a DVI-D Single Link video signal and 3.5mm audio signal to two sets of DVI monitors and speakers
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
- Built-in signal booster extends the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation
- Expand the number of connected monitors/speakers by cascading up to 3 levels of splitters together
- Supports HDCP, EDID and DDC
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
With Tripp Lite's 2-Port DVI + Audio Splitter, you can transmit a DVI-D Single Link video signal and 3.5 mm. audio signal to two sets of monitors and speakers. Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. The unit is HDCP, EDID, and DDC compatible. A built-in signal booster allows you to extend the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation.
For source video resolutions anywhere from 1600 x 1200 @ 60Hz to 1920 x 1200 @ 60Hz - The distance between the splitter and the connected monitor/speakers must not exceed 49-ft. (14.93 m). This distance can be extended by using a B120-000-SL DVI extender. The B120-000-SL can be located up to 65-ft. (19.81 m) from the splitter, and 16-ft. (4.88 m) from the connected monitor.
For source video resolutions lower than 1600 x 1200 @ 60Hz - The distance between the splitter and the connected monitor/speakers must not exceed 65-ft. (19.81 m). This distance can be extended by using a B120-000-SL DVI extender. The B120-000-SL can be located up to 114-ft. (34.74 m) from the splitter, and 16-ft. (4.88 m.) from the connected monitor.
The number of connected monitors/speakers can be expanded by cascading up to three levels of splitters. Plug and Play...no software or drivers required. Mounting hardware is included with the product, and allows it to be rackmounted, wallmounted or pole-mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Transmit a DVI-D Single Link video signal and 3.5 mm. audio signal to two sets of monitors and speakers
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- HDCP, EDID, and DDC compatible
- Built-in signal booster allows you to extend the distance between the splitter and connected monitors past the 16-ft. (4.88 m) distance limitation
- The number of connected monitors/speakers can be expanded by cascading up to three levels of splitters
- Plug and Play...no software or drivers required. Mounting hardware is included with the product, and allows it to be rackmounted, wallmounted or pole-mounted
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Video graphics card with a DVI-D or DVI-I connector
- Monitors with a DVI-D or DVI-I connector
- Speakers and/or monitor with a 3.5 mm. audio connector
Package Includes
- B116-002A
- Mounting Hardware
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332156747 |
Product Type | Signal Booster |
Technology | DVI; Stereo Audio |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @ 60 Hz |
Max 720P Range (ft) | 80 |
Max 1080P Range (ft) | 65 |
Max 1920 x 1200 Range (ft) | 65 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 4.53 |
Product Length (ft.) | 0.38 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.5A |
External Power Supply Output Specs (V / A) | 5V / 2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Plug(s) | NEMA 1-15P North America |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power), Green (Signal/Connection) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 7.00 x 2.40 x 6.40 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1.1 x 4.5 x 2.5 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.5 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 20 to 90% |
Storage Humidity Range | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 80 |
Max 480P Range (ft) | 80 |
Max 1440 x 900 Range (ft) | 80 |
Max 1080i Range (ft) | 65 |
Max 480i Range (ft) | 80 |
Max 640 x 480 Range (ft) | 80 |
Max 800 x 600 Range (ft) | 80 |
Max 1600 x 1200 Range (ft) | 80 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DVI-I (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) DVI-I (FEMALE) |
Side B - Connector 2 | (2) 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.1 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | C-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P560-006-A | DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6 ft. (1.83 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Product Videos
- B116-002A DVI + Audio Extender/Splitter
https://www.tripplite.com/video/b116-002a-dvi-audio-extender-splitter/51515
Product Images