Part Number: B116-004A
- Transmits up to 81-ft. (24.68 m) for digital signage in bars, offices, classrooms, trade shows, etc.
- Capable of cascading up to 64 total displays in sophisticated applications
- Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
- Easy plug-and-play operation for immediate connection right from the box
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
System Requirements
- Source device with DVI-D or DVI-I video and 3.5 mm audio output
- Display device(s) with DVI-D or DVI-I video and 3.5 mm audio input
Package Includes
- B116-004A 4-Port DVI Splitter with Audio and Signal Booster
- External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332156754 |
Product Type | Splitter |
Technology | DVI; Stereo Audio |
Host Connector | DVI-I (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1200 @ 60Hz |
Max 720P Range (ft) | 80 |
Max 1080P Range (ft) | 65 |
Max 1920 x 1200 Range (ft) | 65 |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.37 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 7.87 |
Product Length (ft.) | 0.66 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | DVI-I (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (4) DVI-I (FEMALE) |
Side B - Connector 2 | (4) 3.5MM (FEMALE) |
Input x Output | 1 x 4 |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 3 Levels |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power), Green (Signal/Connection) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Yes |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 4.40 x 12.20 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 1.700 x 7.900 x 3.200 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20 to 90% |
Storage Humidity Range | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 80 |
Max 480P Range (ft) | 80 |
Max 1440 x 900 Range (ft) | 80 |
Max 1080i Range (ft) | 65 |
Max 480i Range (ft) | 80 |
Max 640 x 480 Range (ft) | 80 |
Max 800 x 600 Range (ft) | 80 |
Max 1600 x 1200 Range (ft) | 80 |
FEATURES & SPECIFICATIONS
MST Support | No |
HDCP Specification | 1.1 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | C-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL |
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Product Videos
- B116-004A DVI + Audio Extender/Splitter
https://tripplite.eaton.com/video/b116-004a-dvi-audio-extender-splitter/51514
Product Images