Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Remote control module allows you to monitor and control a Tripp Lite medical power module connected to a mobile medical cart.
  • Designed to work with select medical power modules
  • Controls a connected inverter/charger from up to 5 ft. away via Cat5 cabling
  • Comes ready for immediate front-panel, rear-panel or below-dash mounting
  • LED indicators monitor battery charge level and power status at a glance
  • On/off button allows instant one-touch control of connected device

Features

Remote Control Module Allows Monitoring and Control of Your Medical Power Module
The HC REMOTE is designed to work with medical power modules, including the HC150SL, HCINT150SL, HC350SNR, HC350SR and HCINT350SNR. It connects to the power module using the included Cat5 cables and lets you control the inverter/charger from as far as five feet away. The included faceplate allows front-panel mounting, but the unit’s built-in mounting slots also accommodate rear-panel or below-dashboard installation.
Intuitive Front-Panel Indicators Provide Pertinent Info at a Glance
Front-panel LEDs monitor battery charge and power conditions. The molded plastic housing also includes an on/off button for instant one-touch control of the connected inverter/charger. Another button controls audio levels.

System Requirements

  • HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR or other compatible power module

Package Includes

  • HC REMOTE Remote Control Module for Healthcare Products, Black
  • Faceplate
  • (2) Cat5 cables, 5 ft.
  • Mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134349
Accessory TypeRemote Control Module
Accessory ClassUPS Accessories
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsBattery Charge and Operational LEDs
SwitchesRemote Control Switch
PHYSICAL
Shipping Dimensions (hwd / in.)2.00 x 9.50 x 7.20
Unit Dimensions (hwd / in.)2.000 x 5.000 x 2.000
Unit Weight (lbs.)1
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Power Inverters

  Model Number Description
150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 HC150SL HC150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1
350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface HC350SR HC350SR 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface
350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 HCINT350SNR HCINT350SNR 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.