NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access
Model Number: B070-016-19-IP
- Control computers/servers locally or via LAN, WAN or Internet
- Occupies just 1U of space in a rack-mountable drawer
- Low-cost Cat5 cabling allows longer distances, reduces cable clutter
- 19” LCD screen supports video resolutions up to 1366 x 768
- Simultaneous support for 2 users – 1 local, 1 remote
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Free Management Software available to Access and Control all of your Tripp Lite NetCommander IP KVM's (B070 and B072 IP series) from a single interface
- Fast Virtual Media KVM System
patented under Pat. No. US 9,417,720
- 1-year limited warranty
Overview
The B070-016-19-IP uses inexpensive, user-supplied Cat5e/6/6a cabling with Server Interface Units so you can control computers/servers located up to 100 ft. away from the switch. This switch features two 10/100 Mbps LAN ports, so if one fails, the other takes over, keeping remote access uninterrupted. Users can switch easily between the 16 ports using an on-screen display (OSD). Multi-level password protection prohibits unauthorized users from accessing the connected computers, and a local user and a remote user can be logged on simultaneously. The built-in 19” LCD screen supports video resolutions up to 1366 x 768.
Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; you can assign individual ports to an IP PDU port to power on/off the server connected to that port. The B070-016-19-IP stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with both Windows and Linux operating systems, and provides remote access using a Windows computer. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Free NetCommander-AXS Management Software is available for access and control of all of your Tripp Lite NetCommander IP KVM switches (B070 and B072 series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDU's, and manage KVM settings. This software can be found on the model support page of the B070-016-19-IP, or via searching NetCommander-AXS on www.tripplite.com
Features
- Combines 16-port KVM switch, 19” LCD screen, keyboard and touchpad in a single 1U rack-mountable drawer
- Mounts into 19”-wide rack, 27”-42” deep; to mount in a 2-post rack, use Tripp Lite’s B019-000
- Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
- Use a Server Interface Unit, B078-101-USB-1 (for USB) with each server that will be connected with Cat5 cable
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
IP Remote Access for Fewer Trips to the Server Room
- Remote access means there’s no need to travel to the server room or network closet
- Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
- A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
- 1 local + 1 remote user can access different ports concurrently; up to 5 users can share a single session
- Supports both IPv4 and IPv6
- Free Management Software available to Access and Control all of your Tripp Lite NetCommander IP KVM's (B070 and B072 IP series) from a single interface
Simplifies IT Tasks
- On-screen display, hot keys and remote toolbar for easy use
- 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers
- Add IP PDUs as devices that can be controlled by the KVM; assign individual ports to an IP PDU port to power on/off the server connected to that port
- Virtual Media allows a .iso file to be mounted to a target server and accessed as if it were directly stored on it
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- System-sent messages to SNMP server notify you of LAN failures
- Supports RADIUS and LDAP/S authentication
- Log tracks events on your installation
Large 19” LCD
- Supports video resolutions up to 1366 x 768; 1920 x 1080 remotely
- DDC emulation allows for optimal output to LCD
Advanced Security Features
- Multi-level password protection: create administrator accounts with full access and user accounts with limited access
- Supports TLS 1.2 security protocol
- You can install SSL certificates to ensure secure transactions between web servers and browsers
Long-Lasting Reliability
- Flash-upgradeable firmware over the network
- Heavy-duty steel housing stands up to use
TAA Compliant
- Complies with the Federal Trade Agreements Act for GSA Schedule purchases
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- User-supplied Cat 5e/6/6a cabling
- B078-101-USB-1 (USB) or B078-101-USB2 (USB) Server Interface Unit is required for each connected computer/server; the B078-101-USB2 is required for Fast Virtual Media speeds up to 12Mbps; the B078-101-USB-1 can be used for Virtual Media, but only at speeds up to 1Mbps
- For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with Windows and Linux operating systems
- Remote access supported using Windows computers
- Remote console computers require minimum Pentium 4 with 2 GB memory
- Hardware versions: A new hardware version (v2) of the B070-016-19-IP was released in 2014, and it requires different firmware than was used in the previous version (v1). In the Support tab on this web page you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a FW Notes file that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.
- Power consumption: 120V, 60Hz, 30W
Package Includes
- B070-016-19-IP 1U rackmount console KVM switch with 19” LCD
- C13 to 5-15P power cord
- Rackmount hardware
- CD with owner's manual
- Quick start guide
Specifications
OVERVIEW
| UPC Code | 037332140326 |
| Console | Yes |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (1.2A) / 230V (0.7A) |
| Power Input Receptacle | IEC-320-C14 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
| Color | Black |
| Material of Construction | SECC (Steel, Electrogalvanized, Cold rolled, Coil) |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / cm) | 16.00 x 59.44 x 82.04 |
| Shipping Weight (kg) | 18.14 |
| Unit Packaging Type | Box |
| Unit Weight (kg) | 13.15 |
ENVIRONMENTAL
| Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
| Relative Humidity | 0% to 80% RH, Non-Condensing |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
| BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
| Power Consumption (Watts) | (Line Mode) 30W / (Standby Mode) 5W |
COMMUNICATIONS
| IP Remote Access | Yes |
| Network Speed | 10/100 Mbps |
CONNECTIONS
| Ports | 16 |
| PC/Server Connections | PS/2; USB; VGA |
| Side A - Connector 1 | (4) RJ45 (FEMALE) |
| Side A - Connector 2 | USB A (FEMALE) |
| Side B - Connector 1 | (16) RJ45 (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
| Autoscan (Y,N) | N |
| Number of Users | 2 |
| NIAP-Certified Secure | No |
| On-Screen Display (OSD) | Yes |
| Port Selection | Hotkey; OSD; Remote Selector |
| Max Supported Video Resolution | Console: 1366 x 768 @ 60Hz; Remote: 1920 x 1080 @ 60Hz |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
| Authentication Supported | RADIUS; LDAPS |
| Cat5 KVM Switch | Yes |
| Recommended Category Cable | Cat5e/6/6a Cables |
| Technology | Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA |
(ENG) Built-in Console
| Console Screen Size (inches) | 19 |
| Console Screen Aspect Ratio | 16:9 |
REMOTE ACCESS
| Virtual Media Speed | Up to 12 Mbps (using B078-101-USB2) |
CERTIFICATIONS
| Certifications | Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH |
WARRANTY
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B07001619IP model support page.
Accessories
| Model Number | Description | |
|---|---|---|
| B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) | |
| B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single | |
| B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack | |
| B078-101-USB2 | NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps |
| Model Number | Description | |
|---|---|---|
| N125-007-GY | Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 7-ft. | |
| N125-010-GY | Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 10-ft. | |
| N125-025-GY | Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 25-ft. | |
| N125-050-GY | Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 50-ft. |
Similar Products
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080 - How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://www.tripplite.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.








Compact housing stores neatly in a 1U rack drawer and pulls out when needed, saving valuable space.
Side view of unit.
Side view of unit.
Top view of unit with LCD/keyboard interface collapsed to store in 1U of rack space.
Bottom view of unit with LCD/keyboard interface collapsed to store in 1U of rack space.
Package includes unit, power cord, rackmount hardware and owner's manual.