Part Number: SRCOOL60KRTH
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRCOOL60KRTH is available on the model support page
Overview
The SRCOOL60KRTH Remote Temperature and Humidity Sensor is an optional accessory for Tripp Lite’s SRCOOL60KCW In-Row Precision Cooler that allows you to monitor the temperature and humidity in your data center. It connects to the remote sensor port on the back of the SRCOOL60KCW. It works in tandem with the cooler’s preinstalled TLNETCARD web management accessory to let you monitor data center temperature and humidity from anywhere 24/7 via Ethernet network.
Features
- Observes temperature and humidity 24/7 via Ethernet network
- Optional accessory for Tripp Lite’s SRCOOL60KCW
- Connects to SRCOOL60KCW’s rear remote sensor port
Specifications
OVERVIEW
UPC Code | 037332192868 |
Product Type | Temperature Sensor |
Accessory Type | Temperature Sensor |
Accessory Class | Cooling Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.80 x 5.90 x 6.20 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 3.320 x 1.130 x 0.980 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images