Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Hot swappable 20kVA replacement power supply for select Tripp Lite 3-Phase UPS Systems


  • Hot swappable 20kVA power supply
  • Enables maintenance and upgrade of compatible UPS systems
  • Authorized technician required for installation
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU20KSPM

Have a Question?
Contact Us

Overview

SU20KSPM 20kVA power module enables hot-swappable maintenance and upgrade options for Tripp Lite SU80KX2, SU100KX2 and SU120KX2 3 phase UPS systems. Authorized technician required for installation.

Features

System Requirements


Package Includes

  • SU20KSPM 20kVA Power Module
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332170712
INPUT
Input Connection TypeHardwire
Input Phase3-Phase
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)9.30 x 23.60 x 39.50
Shipping Weight (lbs.)78.00
Unit Dimensions (hwd / in.)5.14 x 17.5 x 27.56
Unit Weight (lbs.)66.10
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.