Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI M/F), 1 ft, TAA

Part Number:  B123-001

  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • No external power required in most installations
  • Built-in HDMI cable features a latching connector for a more secure connection
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Overview

Tripp Lite's B123-001 HDMI Signal Extender increases the distance a 1080p @ 24Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16-ft. (4.88 m). It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 24Hz, at a maximum distance of 150-ft. (45.72 m) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100-ft. (30.5 m) are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable. Simply connect the longer cable between the source and the B123-001, and then connect the built-in cable to the monitor. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
  • Use P568-Series HDMI cables in most applications
  • Built-in HDMI cable features a latching connector for a more secure connection
  • When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100-ft. (30.5 m) are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP compliant
  • No software or drivers required
  • No external power required in most installations
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • HDMI Active Extender Cable, M/F, 1-ft. (0.31 m)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332141057
Product TypeSignal Booster
TechnologyHDMI
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (MALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source

Max Supported Video Resolution1920x1200 @ 24Hz
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)125
Max 1920 x 1080 (1080p) Range (ft)125
Max 1920 x 1200 Range (ft)125
Recommended Cabling24 AWG
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)150
Maximum Signal Range Details

Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source

AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPass-through audio
INPUT
Built-In Cable Length (ft.)0.5
Built-In Cable Length (in.)6
Product Length (in.)8.362
Product Length (cm.)21.239
Product Length (ft.)0.696
Product Length (m.)0.06
POWER
Power Source TypeUSB
Power SourceUnit (Optional)
Power Over Cable (PoC) SupportNo
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket ColorBlack
Cable Length (ft.)1
Number of Displays1
Form Factor/Mounting OptionsPigtail
Unit Dimensions (hwd / in.)0.6 x 1.02 x 8.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range5 to 122 °F (-15 to 50 °C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)155
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)155
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
USB Extension SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (MALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.4
Driver RequiredNo
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Related Products

Audio Video Cables

  Model Number Description
Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m) EZB-025 EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m)
HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft. P568-025-EZ P568-025-EZ HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft.
Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) P568-050 P568-050 Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m)
Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft. (15.24 m) P568-050-EZ P568-050-EZ Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft. (15.24 m)
Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) P568-100-HD P568-100-HD Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.