HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI M/F), 1 ft, TAA
Part Number: B123-001-60
Extend a 1080p @ 60Hz (or 1920 x 1200) signal up to 125ft
- Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- No external power required in most installations
- Built-in HDMI cable features a latching connector for a more secure connection
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Tripp Lite's B123-001-60 HDMI Signal Extender increases the distance a 1080p @ 60Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16-ft. (4.88 m). It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz, at a maximum distance of 125-ft. (38.1 m) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p @ 60Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100-ft. (30.5 m) are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable. Simply connect the longer cable between the source and the B123-001-60, and the built-in cable between the adapter and the monitor/TV. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
- Use P568-Series HDMI cables in most applications
- Built-in HDMI cable features a latching connector for a more secure connection
- When extending a 1080p @ 60Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD.
- Lengths over 100-ft. (30.5 m) are available from Tripp Lite as a custom order)
- 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- No external power required in most installations
- HDCP compliant
- No software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332171184 |
Product Type | Signal Booster |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (MALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4 |
Resolutions Supported | Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source |
Max Supported Video Resolution | 1920x1200 @ 60Hz |
Max 720P Range (ft) | 125 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Max 1920 x 1200 Range (ft) | 125 |
Recommended Cabling | 24 AWG |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
Maximum Signal Range Details | Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio |
INPUT
Built-In Cable Length (ft.) | 0.5 |
Built-In Cable Length (in.) | 6 |
Product Length (in.) | 8.362 |
Product Length (cm.) | 21.239 |
Product Length (ft.) | 0.696 |
Product Length (m.) | 0.06 |
POWER
Power Source Type | USB |
Power Source | Unit (Optional) |
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.6 x 1.02 x 8.36 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 125 |
Max 480P Range (ft) | 125 |
Max 1440 x 900 Range (ft) | 125 |
Max 1080i Range (ft) | 125 |
Max 480i Range (ft) | 125 |
Max 640 x 480 Range (ft) | 125 |
Max 800 x 600 Range (ft) | 125 |
Max 1600 x 1200 Range (ft) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
EZB-025 | Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft. (7.62 m) |
![]() |
P568-025-EZ | HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft. |
![]() |
P568-050 | Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) |
![]() |
P568-050-EZ | Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft. (15.24 m) |
![]() |
P568-100-HD | Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images