Part Number: B120-000-SL
- Extend a DVI-D Single-Link signal up to 150-ft. (45.72 m) from the source
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
- Use P561-Series DVI Single-Link cables in most applications.
- When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
The B120-000-SL DVI Single-Link Signal Extender increases the distance a DVI-D signal can be transmitted beyond the recommended 16 feet (4.9 meters). Supports DVI Single-Link computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p, as well as a maximum distance of 150 feet (45.7 meters) from the source. Use P561-Series DVI Single-Link cables in most applications. When extending a 1920 x 1200 (or 1080p) video signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring. Simply connect the longer cable between the source and the B120-000-SL, and the shorter cable (16 feet or less) between the adapter and the monitor. Software or drivers are not required. Built-in equalization control to adjust the video image. HDCP and DDC compatible. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extend a DVI-D Single-Link signal up to 150-ft. (45.7 m) from the source
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
- Use P561-Series DVI Single-Link cables in most applications
- When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.9 m), use a cable made with 24 AWG wiring
- Built-in Equalization control to adjust the video image
- HDCP and DDC compatible
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332167118 |
Product Type | Signal Booster |
Technology | DVI |
VIDEO
Video Input | DVI-D SINGLE LINK (FEMALE) |
Video Output | DVI-D SINGLE LINK (FEMALE) |
Max Supported Video Resolution | 1920 x 1200 @ 60Hz |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Max 1920 x 1200 Range (ft) | 150 |
Signal Range (ft) | 150 |
Signal Range (m) | 46 |
Recommended Cabling | P561-Series |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | 150 ft via 24 AWG Cable 100 ft via 28 AWG Cable |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
DC Barrel Plug | OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DVI-I SINGLE LINK (FEMALE) |
Side B - Connector 1 | DVI-I SINGLE LINK (FEMALE) |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 2.400 x 2.040 x 0.940 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.1 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 150 |
Max 480P Range (ft) | 151 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 151 |
Max 640 x 480 Range (ft) | 150 |
Max 800 x 600 Range (ft) | 150 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-050 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B120-000-SL DVI Signal Extender
https://tripplite.eaton.com/video/b120-000-sl-dvi-signal-extender/51520
Product Images