DVI over Cat5/6 Extender, Box-Style Remote Repeater for Video, DVI-I Dual Link, Up to 175 ft. (53 m), TAA
Part Number: B140-110
Extend and expand a Tripp Lite B140-Series DVI over Cat5 installation
- Insert into your Tripp Lite B140-Series DVI over Cat5 installation to expand the range and number of monitors (Cannot be used with Passive extender kits or Passive receiver units)
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
- Extends a 1920 x 1080 @ 60Hz signal up to 125-ft. (38.1 m), or a 1024 x 768 @ 60Hz signal up to 175-ft. (53.34 m)
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
- Compatible with all operating systems
- Plug and play, no software or drivers required
- Features a built-in Equalization control for adjustment of the video image
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B140-110 remote repeater unit can be added to your Tripp Lite B140-Series HDMI over Cat5 installation to expand the range and number of monitors. It transmits a DVI-D Single-Link signal up to 175-ft. (53.34 m) away using a single Cat5e/6 patch cable.To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-110 is compatible with all operating systems, and is plug and play, with no software or drivers required. It features a built-in Equalization control for adjustment of the video image. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Installation is simple; just insert the B140-110 repeater into the middle of your installation (Cannot be used with Passive extender kits or Passive receiver units). In the case of a B140-101X active extender kit, the built-in DVI connector on the transmitter is connected to the DVI source. It is then connected via Cat5e/6 cable to the B140-110, which is connected via Cat5e/6 cable to the B140-101X receiver unit. Finally, a monitor is connected to both the repeater and receiver units using Tripp Lite P561-Series DVI cable (not included).
- Connect up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a chain)
- A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the channel, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)
Features
- Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
- Extends a 1920 x 1080 @ 60Hz signal up to 125-ft. (38.1 m), or a 1024 x 768 @ 60Hz signal up to 175-ft. (53.34 m)
- Insert into your Tripp Lite B140-Series DVI over Cat5 installation to expand the range and number of monitors (Cannot be used with Passive extender kits or Passive receiver units)
- Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a chain)
- A 1920 x 1080 @ 60Hz signal can be extended up to 125-ft. (38.1 m) from each repeater to the next unit in the chain, or a 1024 x 768 @ 60Hz signal can be extended up to 175-ft. (53.34 m)
- Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
- Features a built-in Equalization control for adjustment of the video image
- HDCP compatible
- Compatible with all operating systems
- Plug and play; no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B140-110 Extender / Repeater Unit
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
- Mounting Hardware
- Screwdriver for Equalization Adjustment
Specifications
OVERVIEW
UPC Code | 037332168085 |
Product Type | Transceiver |
Technology | DVI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 175 |
Max 1080P Range (ft) | 125 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Receiver/Transceiver Video Output | DVI-I |
Range Extension using other Tripp Lite product | 175ft |
Recommended Cabling | N202-Series Cat6 Patch Cable |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 175 |
Maximum Signal Range Details | 175 ft @ 1024 x 768 XGA 125 ft @ 1920 x 1080 UXGA |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Green); Activity (Orange) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-01 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.4 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 175 |
Max 480P Range (ft) | 175 |
Max 1440 x 900 Range (ft) | 175 |
Max 1080i Range (ft) | 125 |
Max 480i Range (ft) | 175 |
Max 640 x 480 Range (ft) | 175 |
Max 800 x 600 Range (ft) | 175 |
Max 1600 x 1200 Range (ft) | 175 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B140-002 | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
![]() |
B140-002-DD | 2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA |
![]() |
B140-004 | 4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA |
![]() |
B140-101X | DVI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 200 ft. (60 m), TAA |
![]() |
B140-1A0 | DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA |
![]() |
B140-1A0-WP-1 | DVI over Cat5/6 Extender, Wall Plate Receiver for Video, DVI-I Single Link, RJ45, Up to 200 ft. (60 m) |
![]() |
B140-1A1-WP | DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 60 Hz, Up to 200 ft. (60 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
B140-202 | 2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images