Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA

Model Number: B130-111A


  • Kit comes with both local transmitter and remote/repeater units
  • Locate multiple sets of monitors and speakers at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100A or B132-100A-WP-1) or repeater (B132-110A) units
  • Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 sets of monitors and speakers
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

Tripp Lite’s B130-111A extender/repeater kit comes with both local transmitter and remote/repeater units. By connecting additional receiver (B132-100A or B132-100A-WP-1) or repeater (B132-110A) units, you can locate multiple sets of monitors and speakers at different points in a chain of up to 2,000 ft.. With Tripp Lite’s standard transmitters and receivers, a VGA monitor and speakers can be located up to 1,000 ft. from the source. By inserting a remote/repeater unit in between, the signal can be regenerated and extended to another set of monitor and speakers up to an additional 1,000 ft. away. A set of monitor and speakers can be connected to both the remote/repeater and the receiver, allowing the signal to be transmitted to both points in the chain. Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 sets of monitors and speakers. 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K.

Equalization and Gain controls are built into the remote/repeater unit for the adjustment of the video image. Mounting hardware is included for both the local and remote units, allowing them to be wall mounted, rackmounted, or pole mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Kit comes with both local transmitter and remote/repeater units.
  • Locate multiple sets of monitors and speakers at different points in a chain of up to 2,000 ft. by connecting additional receiver (B132-100A or B132-100A-WP-1) or repeater (B132-110A) units.
  • Up to 4 remote units (3 repeaters and 1 receiver) can be connected together, providing audio/video to up to 4 sets of monitors and speakers
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Extend a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., between the local transmitter and the first remote/repeater unit in the installation.
  • Extend a 1920 x 1440 (60Hz) video and audio signal up to an additional 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to an additional 1,000 ft., from the first remote/repeater unit to the last set of display and speakers in the installation.
  • Features built-in Equalization and Gain controls for video image adjustment.
  • Includes mounting hardware that allows wall mounting, rackmounting or pole mounting.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

System Requirements

  • Computer with VGA video and 3.5mm Audio outputs
  • Monitor / TV / Speakers with VGA and 3.5mm Audio inputs

Package Includes

  • B130-111A local transmitter unit
  • B130-111A remote/repeater unit
  • (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.)
  • Screwdriver for video adjustment
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332161628
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.00 x 6.30 x 8.40
Shipping Weight (lbs.)2.00
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2(2) RJ45 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

There are several possible causes for poor signal quality. Try the troubleshooting steps below: 1. Are the external power supplies that came with the product connected and plugged into a working power source? For the product to function properly, it must be connected to and receiving power from the external power supply. 2. Have you adjusted the Equalization and Gain settings? There are built-in Equalization and Gain adjustment knobs on every remote receiver and remote repeater unit, which can be adjusted to obtain the best picture quality. Use the mini screwdriver included with the product to adjust these settings until an acceptable image is displayed. 3. What resolution are you trying to reach? Tripp Lite’s VGA-over-Cat5 extenders are tested to support video resolutions up to 1024 x 768 @ 60 Hz at a max distance of 1,000 ft. from the source. The shorter the extension distance, the higher the resolution you will be able to obtain. If you are not able to get an acceptable image after adjusting the Equalization and Gain settings, try lowering your computer’s video resolution or adjusting the refresh rates. If these steps do not work, proceed to the following: 1. What type of cabling are you using? It’s important to use cables that support the video resolution you are trying to obtain. To achieve maximum distance and resolution, 24 AWG solid wire UTP cable must be used. Tripp Lite’s N202-Series Cat6 cables are made with 24 AWG solid wire, as are the N022-01K-GY (Cat5) and N222-01K-GY bulk cables. For optimal results at distances between 500 and 1000 ft., it’s recommended that you use Tripp Lite P524-01K zero-skew cabling. Also, the VGA cables must support the resolution you are trying to obtain. Inexpensive, low-quality VGA cables often do not support resolutions higher than 800 x 600. It’s recommended that you use VGA monitor cables made with RGB coax, such as Tripp Lite’s P502-Series cables. 2. Do you have any patch panels or other devices between the local transmitter and remote receiver units? Tripp Lite’s VGA-over-Cat5 extender products are designed to be connected directly from the transmitter to the receiver via UTP cable. The more connection points between the source and the remote monitor, the more likely signal degradation and poor performance will occur. Try removing all devices, including patch panels, between the transmitter and receiver. 3. Do you have a splitter, switch or other device in between the computer and transmitter, or in between the receiver and display? Tripp Lite’s VGA over Cat5 extenders wer designed for the transmitter to connect directly with the source computer, and for the receiver to connect directly to the display. If you have a splitter, switch, or other device in between, it should be removed from the installation. 4. Check your cabling for damage that may have occurred during installation. If a cable connector is loose from pulling through ceilings/walls, or the cable jacket is damaged and wiring is exposed, you will not be able to achieve maximum performance. 5. Is the local transmitter and/or remote receiver located in a high-temperature area? If the product is overheated, it will not function properly.
When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B130111A model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA Coax Monitor Cable with Audio, High Resolution Cable with RGB Coax (HD15 and 3.5mm M/M), 10-ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000-ft.
B132-100A | Digital Signage & Audio/Video B132-100A VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-100A-WP-1 | Digital Signage & Audio/Video B132-100A-WP-1 VGA with Audio over Cat5/Cat6 Extender, Wallplate Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-110A | Digital Signage & Audio/Video B132-110A VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.