Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3U Rack-Mount Configurable Storage Shelf for Personal Electronics

Model Number: SR16SHELF


Securely stores up to 16 personal electronic devices in your wall-mount or floor rack enclosure.
  • Removable plastic dividers easily adjust to your preference
  • Non-scuff scratch-resistant paint protects your devices
  • Cable ports with grommets hold charging cables in place
  • Mounting hardware included
  • Compatible with EIA-compliant 19 in. wall-mount and floor racks
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SR16SHELF 3U Rack-Mount Configurable Storage Shelf securely stores up to 16 personal electronic devices in your wall-mount or floor rack enclosure. Ideal for storing tablets, laptops, Chromebooks and other similar devices, the SR16SHELF comes preset with 0.8 inches of spacing between its plastic dividers. However, the 15 dividers can easily be removed and adjusted to fit your devices.

Compatible with all EIA-compliant 19-inch wall-mount and floor rack enclosures, the SR16SHELF is covered in non-scuff paint designed to resist scratches. The devices’ charging cables pass through ports with rubber grommets that hold the cable in place and prevent clutter and tangles. All mounting hardware included. Mounts into 3U of rack space, but may require additional rack space depending on the size of the devices being stored.

Features

Stores Up to 16 Personal Electronic Devices
  • Ideal for storing tablets, laptops, Chromebooks, Ultrabooks, MacBook Airs and other similar devices
  • Includes 15 removable plastic dividers preset with 0.8 inches of spacing between them
  • Dividers can easily be adjusted to fit devices
Mounts in 3U of Rack Space
  • Fits all EIA-compliant 19 in. wall-mount and floor rack enclosures
  • May require additional rack space depending on size of the devices being stored
  • Non-scuff paint resists scratches
  • Cable ports with rubber grommets that hold charging cables in place and prevent clutter and tangles
  • Mounting hardware included

Package Includes

  • SR16SHELF 3U Rack-Mount Configurable Storage Shelf
  • (15) Plastic dividers
  • (8) M6 screws
  • (8) M6 cage nuts
  • (8) M6 cup washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188748
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.00 x 19.20 x 20.80
Shipping Weight (lbs.)15.60
Unit Dimensions (hwd / in.)4.88 x 18.88 x 15.81
Unit Weight (lbs.)12.00
CERTIFICATIONS
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Rack Accessories
  Model Number Description
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers

Resources & Downloads

support icon

Do you own a
SR16SHELF

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.