Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Replacement lock handle kit with included keys allow facility and IT managers to designate authorized access to rack cabinets.

  • Replacement door lock fits SmartRack® floor-standing enclosures with door handles
  • Uses mounting hardware from existing SmartRack door handle for quick installation
  • Includes 2 keys specific to this model to give you control over who has access
  • 5-year limited warranty

Features

Theft-Deterrent Replacement Handle Prevents Unauthorized Access to Your Rack Cabinet
This replacement lock handle kit helps you securely store your valuable rack-mounted equipment to protect it from damage, tampering or theft. It’s recommended for data centers, server rooms or network closets where you need your floor-standing rack enclosures to be protected from unauthorized access.
Included Keys Are Specific to This Lock Only
SRHANDLE3 fits SmartRack enclosure door assemblies equipped with handles. Replacement handles for front and rear doors are included, which replace the rack cabinet’s existing door handles using the original mounting hardware. Easy installation takes just a few minutes. The included keys fit SRHANDLE3 locks only, allowing you to control who has access to internal equipment. Keys and handles are marked with the numeral “3” for quick identification.

System Requirements

  • SmartRack floor-standing enclosure with front and/or rear door handles

Package Includes

  • (2) Locking handles
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332212702
Accessory TypeReplacement Lock
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)6.70 x 1.69 x 3.23
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.