Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Detachable redundant PDU option for select SmartOnline UPS - Hardwired input / L6-30R, C19 output

Model Number: SUPDMB20K


  • Converts compatible SmartOnline 8 and 10kVA high-voltage UPS configurations for N+1 redundancy or increased capacity when used along with a 2nd compatible UPS power module
  • Manual bypass feature enables hot-swappable replacement of both power modules while connected equipment runs uninterrupted
  • Hardwired input / L6-30R and C19 output connections
  • 2-year limited warranty

Overview

SUPDMB20K combines the output of two compatible SU8000RT3UPM or SU10000RT3UPM UPS power modules for fault-tolerant N+1 or increased capacity configurations. Manual bypass feature enables hot-swappable replacement of both power modules with no disruption in power to connected equipment. (IMPORTANT > compatible only with SU8000RT3UPM and SU10000RT3UPM power modules built after 6/2010 with built-in USB and PARALLEL back panel data connections).

Features

System Requirements

  • For use only with configurations involving two compatible SU8000RT3UPM or SU10000RT3UPM power modules (requires two of the same model power module built after 6/2010 originally shipping with built-in USB and PARALLEL back panel data connections)

Package Includes

  • SUPDMB20K parallel PDU
  • Parallel cable
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153975
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) C19; (2) L6-30R
Output Nominal Voltage200-240VAC
Overload Protection2 double pole 30A breakers, 8 double pole 20A breakers
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 230; 240; 220
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)11.10 x 12.80 x 23.50
Shipping Weight (lbs.)20.00
Unit Dimensions (hwd / in.)20.5 x 7 x 4.5
Unit Weight (lbs.)14.52
CERTIFICATIONS
CertificationsTested to UL1778 4th Edition (USA), CSA (Canada), EN62040-1
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SUPDMB20K

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.