Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

RF Digital Coax Gold Audio Cable (RCA M/M), 12 ft.

Model Number: A060-012


  • Superior audio quality for movies with Dolby Digital and DTS Surround-Sound
  • Double shielded construction for maximum EMI/RFI protection
  • Excellent noise isolation with 100% aluminum mylar foil/braid shield
  • Silver Plated center conductor for best High Frequency response
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium Digital Coax Audio Cable provides a clean, accurate sound, as well as noise and interference elimination that can compromise your listening pleasure. This 12 ft. cable is specifically designed for Digital devices, providing better sonic accuracy and more detailed, natural sound. This cable features a 75 ohm coaxial conductor made of 99.99% pure copper, and precision machined, 6-cut Gold RCA connectors, that resist corrosion.

Features

  • Superb audio clarity with more natural sounding mid-range
  • Premium-grade, 99.99% pure copper conductors
  • Nitrogen-injected dielectric material delivers better high frequencies and a more realistic stereo image
  • 6-cut, RCA connectors, with split-tip center pin, ensure a precise connection
  • 24kt gold plating resists corrosion and provides increased durability
  • Integrated color coded connectors
  • Abrasion resistant flexible PVC jacket

System Requirements

  • Home Theater applications that require premium cabling for the ultimate audio and video experience

Package Includes

  • 12 ft. RF Digital Coax Gold Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121882
INPUT
Cable Length (ft.)12
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 5.20 x 6.70
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1RCA (MALE)
Side B - Connector 1RCA (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Customers Who Viewed This Item Also Considered

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.