RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)
Part Number: A060-006
- Superior audio quality for movies with Dolby Digital and DTS Surround-Sound
- Double shielded construction for maximum EMI/RFI protection
- Excellent noise isolation with 100% aluminum mylar foil/braid shield
- Silver Plated center conductor for best High Frequency response
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's premium Digital Coax Audio Cable provides a clean, accurate sound, as well as noise and interference elimination that can compromise your listening pleasure. This 6-ft. (1.83 m) cable is specifically designed for digital devices, providing better sonic accuracy and more detailed, natural sound. This cable features a 75 ohm coaxial conductor made of 99.99% pure copper, and precision machined, 6-cut Gold RCA connectors, that resist corrosion.
Features
- Superb audio clarity with more natural sounding mid-range
- Premium-grade, 99.99% pure copper conductors
- Nitrogen-injected dielectric material delivers better high frequencies and a more realistic stereo image
- 6-cut, RCA connectors, with split-tip center pin, ensure a precise connection
- 24kt gold plating resists corrosion and provides increased durability
- Integrated color coded connectors
- Abrasion resistant flexible PVC jacket
System Requirements
- Home Theater or Stereo equipment with RCA digital audio connectors
Package Includes
- 6-ft. (1.83 m) RF Digital Coax Gold Audio Cable
Specifications
OVERVIEW
UPC Code | 037332121875 |
Product Type | Passive |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.21 |
CONNECTIONS
Side A - Connector 1 | RCA (MALE) |
Side B - Connector 1 | RCA (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images