Part Number: ER-V2
- Controls Media Center in Windows Vista and Windows 7
- Works through walls and furniture
- For Windows 7 & Vista Home Premium and Vista Ultimate
- 1-year limited warranty
Overview
The RF Remote for Windows 7 & Vista is a sleek and powerful RF remote control designed specifically for use with Windows 7 & Vista's Media Center multimedia software. It provides more range, convenience and flexibility than infrared remotes.
Features
- Range: The RF Remote for Windows Vista provides a range of up to 90-ft. (27.43 m) (about three times the distance of infrared remotes).
- Convenience: Unlike an infrared remote, this RF remote does not require line of sight to the RF receiver. This allows you to manage Media Center from more areas within the room or even from other areas of your house.
- Flexibility: Since the RF signal works through walls and furniture, you have more flexibility in locating the PC that will be used to run Media Center. For example, you can place the PC inside an entertainment center cabinet or within an AV closet and still easily control Media Center with the remote.
System Requirements
Windows:
- An available USB port
- Windows 7 Home Premium or Ultimate (64-bit) & Windows Vista Home Premium or Windows Vista Ultimate (32bit or 64bit)
- TV tuner card with FM radio capability required for live TV and radio functionality
This remote control is designed specifically for use with Windows Vista Media Center.
Package Includes
- RF Remote Control
- USB RF Receiver
- Printed Quick Start Guide
- Two AA batteries for remote
Specifications
OVERVIEW
UPC Code | 672603045018 |
Model Frequency | 433 Mhz |
PRODUCT OVERVIEW
Product Overview | Keyspan-by-Tripp Lite RF Remote for Windows Vista |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 9.00 x 6.30 x 1.75 |
Shipping Weight (lbs.) | 0.75 |
COMMUNICATIONS
Signal Range (ft.) | 90 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |