RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)
- Double Shielded RG59 Coax
- Gold Plated screw type F connectors
- Fully molded ends ensure long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
A200-006
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332146670 |
Technology | Coax; RG59/RG6 |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | F-TYPE (MALE) THREADED COAX |
Side B - Connector 1 | F-TYPE (MALE) THREADED COAX |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.