Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

RG59 Coax Cable with F-Type Connectors, 6 ft.

Model Number: A200-006


  • Double Shielded RG59 Coax
  • Gold Plated screw type F connectors
  • Fully molded ends ensure long life use
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's RG59 Coax F-Type cables are constructed of double-shielded, 23 gauge, 75ohm Coax cable, and are used in video applications such as Cable, Satellite, and any peripherals with Coax F type threaded connections. 24K Gold plated connectors and fully molded ends ensure long life reliability and crystal clear video .

Features

  • Double Shielded (Foil and Braid) RG59B/U Cable
  • 24K Gold Plated screw type F connectors
  • Fully molded ends ensure long life use
  • Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV

Package Includes

RG59 Coax cable with F-Type Connectors - 6ft

RoHS compliant

Specifications

OVERVIEW
UPC Code037332146670
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1F-TYPE (MALE) THREADED COAX
Side B - Connector 1F-TYPE (MALE) THREADED COAX
FEATURES & SPECIFICATIONS
TechnologyCoax; RG59/RG6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.