Right-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right-Angle M to RJ45 M), Blue, 20 ft. (6.09 m)
- Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
- Right-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
- Designed for home or office 10/100/1000Base-T Gigabit Ethernet networks
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N204-020-BL-RA
Have a Question?
Features
Typical Applications
- Build a Gigabit Ethernet or VoIP network through the connection of routers, modems, switches and servers in a high-density data center
- Connect a workstation computer to the company server to gain access to printers, scanners and copiers
- Combine with other Tripp Lite patch cables to set up a color-coded system in a crowded rack
- Create a connection in a tight space, such as a repurposed server room or behind furniture
Package Includes
- N204-020-BL-RA Right-Angle Cat6 Ethernet Cable - 20-ft. (6.09 m), M/M, Blue
Specifications
OVERVIEW
UPC Code | 037332252067 |
Technology | Cat6 |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.2mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 20 |
Cable Length (in.) | 240 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 500 MHz |
Maximum Data Rate | 1Gbps |
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) - RIGHT ANGLE |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Cable Style | Unshielded; Molded |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N250-P12 | Cat6 Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA |
![]() |
N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA |
![]() |
N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-048 | 48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N252-P24 | Cat6 24-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.