Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/9/2021

Features

Right-Angle USB-C to DisplayPort Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to DisplayPort adapter connects a DisplayPort (DP) monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing DP display instead of buying a new one.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio to a DisplayPort Monitor
To send Ultra High Definition video and digital audio to a DisplayPort television, projector or monitor, connect the DP port to the display using a DP cable (such as Tripp Lite’s P580-Series, sold separately). The DP port supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as 36-bit Deep Color (12 bits per channel). The USB-C to DisplayPort 1.2 cable transfers data at rapid USB 3.1 Gen 1 speeds up to 5 Gbps.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to DisplayPort cable requires no software or drivers to download and install. Just connect the right-angle USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode. The six-inch adapter fits into your laptop bag, purse or briefcase for connecting to DisplayPort monitors anywhere. It’s backward compatible with previous USB generations, so you can use it with legacy equipment.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • Display device with DisplayPort input

Package Includes

  • U444-06N-DP-RA Right-Angle USB-C to DisplayPort Adapter, M/F, White
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214164
Product TypeUSB-C to Right Angle DisplayPort Adapter
TechnologyDisplayPort
Host ConnectorUSB C (MALE) - RIGHT ANGLE
VIDEO
Video InputUSB C (MALE) - RIGHT ANGLE
Video OutputDISPLAYPORT (FEMALE)
Number of Monitors Supported1
Video PortsDISPLAYPORT (FEMALE)
Video Ports DetailsHDCP 2.2; DisplayPort 1.2
Resolutions Supported

4096 x 2160 @ 60 Hz

Max Supported Video Resolution4096 x 2160 @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
INPUT
Built-In Cable Length (ft.)0.33
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.2
Product Length (ft.)0.5
Product Length (m)0.2
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.85
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9 mm
Number of Displays1
Unit Dimensions (hwd / in.)0.600 x 1.600 x 1.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.9 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.