USB-C to Gigabit Network Adapter with Right Angle USB-C, Thunderbolt 3 Compatibility - White
- Connect to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Widely compatible with Windows, Mac and Chromium operating systems
- Right-angle USB-C plug allows easier connection in confined or hard-to-reach spaces
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Laptop or computer with an available USB-C port
- Ethernet network and a Cat6 cable to connect to it.
Package Includes
- U436-06N-GBW-RA Right-Angle USB-C to Gigabit Ethernet Network Adapter (M/F), White
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332214157 |
INPUT
Built-In Cable Length (ft.) | 0.328 |
Built-In Cable Length (in.) | 3.94 |
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Network cable connected = Green; Data transmitting = Green |
PHYSICAL
Color | White |
Material of Construction | ABS, PVC |
Cable Jacket Rating | VW-1 |
Unit Dimensions (hwd / in.) | 0.63 x 6 x 1.06 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113° F (0 to 45° C) |
Storage Temperature Range | 14 to 176° F (-10 to 70° C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) - RIGHT ANGLE |
Side B - Connector 1 | RJ45 (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
More Q&As may be available on the U43606NGBWRA model support page.
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images