Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C to VGA converter connects a VGA monitor to your tablet, MacBook, Chromebook, Ultrabook or smartphone’s USB-C or Thunderbolt 3 port.
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Right-angle USB-C plug allows easier connection in confined or hard-to-reach spaces
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Right-Angle USB-C to VGA Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to VGA adapter connects a VGA monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing VGA display instead of buying a new monitor.
Supports USB-C DisplayPort Alternate Mode for Transmitting Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 1080p video to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 1080p Video to a VGA Display
To send high-definition video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (sold separately). The VGA port supports HD video resolutions up to 1920 x 1200 (1080p) at 60 Hz., as well as 24-bit Deep Color (8 bits per channel). The USB-C to VGA cable transfers data at rapid USB 3.2 Gen 1 speeds up to 5 Gbps.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Right-Angle USB-C Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle USB-C plug is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to VGA cable requires no software or drivers to download and install. Just connect the right-angle USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode. The six-inch adapter fits into your laptop bag, purse or briefcase for connecting to VGA displays anywhere. It’s backward compatible with previous USB generations, so you can use it with legacy equipment.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (USB 3.1 Gen 1 compatibility required to achieve USB 3.2 Gen 1 speeds)
  • Display device with VGA input

 

Package Includes

  • U444-06N-VGA-RA Right-Angle USB-C to VGA Adapter, M/F, White
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214195
TechnologyVGA/SVGA
Host ConnectorHD15 (FEMALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE)
Number of Monitors Supported1
Video PortsHD15 (FEMALE)
Supported Resolutions1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution1920 x 1200 (1080p) @60Hz
Extended ModeYes
Extended Mode Details

Extend the desktop of your host computer to a VGA display at resolutions up to 1920 x 1200 (1080p) @ 60 Hz

Mirror ModeYes
Mirror Mode Details

Mirror the video output of your host computer to a VGA display at resolutions up to 1920 x 1200 (1080p) @ 60 Hz

Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
EDID SupportNo
DisplayPort Alt ModeYes
INPUT
Built-In Cable Length (ft.)0.33
Built-In Cable Length (in.)3.94
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.2
Product Length (ft.)0.5
Product Length (m)0.2
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.85
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE) - RIGHT ANGLE
Side B - Connector 1HD15 (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)34 / 28
Shipping Dimensions (hwd / in.)0.85 x 4.00 x 4.80
Unit Dimensions (hwd / in.)0.600 x 1.600 x 1.500
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.9 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.