Part Number: N063-001-ENC-R
Protects an industrial DIN-rail RJ45 Ethernet cable connection in harsh conditions.
- Durable plastic construction recommended for industrial Ethernet network applications
- Right cover compatible with N063-001-ENC-K1 enclosure module
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Gives Full Coverage to a DIN-Rail Network Cable Connection in Harsh Industrial Environments
The N063-001-ENC-R is a durable plastic right cover compatible with the N063-001-ENC-K1 DIN-Rail Mounting Enclosure Module, which comes with a left cover. This cover allows full coverage of the module’s snap-in keystone jack and cabling for protection in harsh conditions.
TAA-Compliant for GSA Schedule Purchases
The N063-001-ENC-R is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
N063-001-ENC-K1 DIN-Rail Mounting Enclosure Module
Package Includes
N063-001-ENC-R Right Cover for DIN-Rail Mounting Enclosure Module
Specifications
OVERVIEW
UPC Code | 037332276926 |
Technology | Cat5/5e; Cat6; Cat6a |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Primary Form Factor | DIN-Rail |
Color | Gray |
Material of Construction | PC FR Plastic |
Total Number of Ports | 1 |
Shipping Dimensions (hwd / in.) | 0.25 x 4.50 x 8.00 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 2.370 x 2.370 x 0.160 |
ENVIRONMENTAL
Operating Temperature Range | -13° to 122°F (-25° to 50°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
All-in-One Kit | No |
Keystone Jacks | No |
Built-in Cables | No |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Down-Angled Ports | No |
Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N063-001-ENC-K1 | DIN-Rail Mounting Enclosure Module for Snap-In Keystone Jacks and Couplers, Left Cover, TAA |
Documents & Downloads
Declarations of Conformity
Product Images