Part Number: T100-001-TST
- Saves time and makes installing LAN cables easy
- Multipurpose tool efficiently cuts and strips LAN cables up to 12 mm in diameter
- Wire crimper is compatible with all RJ45, RJ12 and RJ11 modular plug types
- Built-in cable tester identifies wiring faults
- Ergonomically designed with non-slip handles for secure hand grip
- 1-year limited warranty
Features
System Requirements
- Four LR44 batteries required (not included)
Package Includes
- T100-001-TST RJ11/RJ12/RJ45 Wire Crimper with Tester
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332210463 |
Accessory Type | Cable Tester; Tool |
Technology | Cat5/5e; Cat6; Cat6a |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Fault), Green (Pair) |
PHYSICAL
Color | Black; Yellow |
Shipping Dimensions (hwd / in.) | 1.38 x 3.35 x 9.06 |
Shipping Weight (lbs.) | 1.43 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N020-01K-BL | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m), TAA | |
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) | |
N222-01K-BL | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA | |
N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA | |
N224-01K-GY | Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N030-010 | RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable, 10-Pack | |
N030-100 | RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack | |
N030-100-FL | RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack | |
N031-050 | Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA | |
N230-100 | Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images