Part Number: N030-010
- RJ45 Plug for Solid Conductor 4-pair Cat5e cable
- 50 Micron Gold Contacts
- Can be used for Solid or Stranded Conductor Wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
10-Pack of RJ45 Modular plugs for use on Solid Conductor Cat5e cable, N022-01K-GY or Zero-Skew cable P524-01K (can be used for Stranded wire as well). Contacts are 50-micron Gold for optimum signal transmission. For stranded conductor Cat5e RJ45s, see N031-050.
Specifications
OVERVIEW
UPC Code | 037332147578 |
Product Type | RJ45 Plug |
Technology | Cat5/5e |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.25 x 3.90 x 5.70 |
Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images