Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack

Model Number: N030-100-FL


  • RJ45 Plug for Solid / Stranded Conductor Flat cable
  • 50 Micron Gold Contacts
  • Can be used for Solid or Stranded Conductor Wire

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

100-Pack RJ45 Modular plug for use on Solid or Stranded Conductor flat cable. Contacts are 50 micron Gold for optimum signal transmission.

Features

  • For use with 4pair or 8 conductor Flat cable
  • Works with most RJ45 Crimp Tools ( excluding AMP )
  • 50 Micron Gold Contacts

Package Includes

100pc RJ45 Plug for Flat Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173195
PHYSICAL
Shipping Dimensions (hwd / in.)8.70 x 7.10 x 0.50
Shipping Weight (lbs.)0.38
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N020-01K-GY | Network Cables & Adapters N020-01K-GY Cat5e 350 MHz Bulk UTP Stranded-Core PVC Cable - Gray, 1000 ft. TAA
N022-01K-GY | Network Cables & Adapters N022-01K-GY Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA
N028-01K-GY | Network Cables & Adapters N028-01K-GY Cat5e 350 MHz Bulk Solid-Core PVC Outdoor-Rated Cable - Gray, 1000 ft.
Copper Network Cables
  Model Number Description
N028-01K-GY | Copper Network Cables N028-01K-GY Cat5e 350 MHz Bulk Solid-Core PVC Outdoor-Rated Cable - Gray, 1000 ft.
N022-01K-GY | Copper Network Cables N022-01K-GY Cat5e 350 MHz Bulk UTP Solid-Core PVC Cable, Gray, 1000 ft. TAA
N020-01K-GY | Copper Network Cables N020-01K-GY Cat5e 350 MHz Bulk UTP Stranded-Core PVC Cable - Gray, 1000 ft. TAA

Resources & Downloads

support icon

Do you own a
N030-100-FL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.