Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Employs robotic latching and remote management to optimally set fiber connections between network equipment in your data center.
  • Uses robotic latching and remote management software to re-configure fiber connections in <1 min.
  • Recommended for data centers, telco centers, colocation facilities and tech test labs
  • Helps prevent costly downtime and reduce data center congestion and cord clutter
  • 512 ports can be configured to support nearly 500,000 ports with <1 dB insertion loss
  • Mounts into 10U of space in EIA-standard 19 in. rack enclosure cabinets
  • 1-year limited warranty

Features

Automates Switching to Optimize Fiber Networks
The NRFP-500SM-CP Robotic Fiber Panel System (RFPS) is a rack-mounted cross-connect that integrates into data centers, telco centers, colocation facilities, enterprise IT infrastructure and large technology test labs. It employs robotic latching and remote management to establish physical singlemode fiber connections between switches and servers quickly and accurately without costly on-site manual intervention. Through the cutting-edge RFPS, your data center can create accurate layer 1 connections, faster responses to costly downtime, and simpler, more flexible fiber networks. NOTE: For multimode fiber applications, see the NRFP-500MM-CP.
Does in 50 Seconds What Often Takes Days
The RFPS can typically re-configure a connection in 50 seconds, as opposed to the hours or even days it often takes for on-site network engineering to arrive. Two robotic arms move cables into place with speed and precision. RFPS automation and network-integrated software will ensure the right cables are connected to the right ports. No longer will you have to wait for network engineers to handle your physical fiber connections manually.
Makes Simple and Effective Fiber Network Management Possible
RFPS speed and automation makes the newer “any-to-all port” mesh designs in data centers more manageable. Designs like these incorporate more fiber cabling, and are increasingly in use as the demand for more data and faster delivery grows. The NRFP-500SM-CP provides 512 ports out of the box and can be configured to support nearly 500,000 ports with less than 1 dB insertion loss. RFPS connections are passive and purely optical and unaffected by power outages.
Enhances Security
The more hands-on switching that occurs, the more your infrastructure is at risk of error or physical damage. Manual fiber connections will damage equipment over time. The RFPS latch creates connections with robotic precision that will add longevity to your infrastructure. In addition, limiting on-site management and employing software that logs an audit trail of network connections boosts security and regulatory compliance.
Increases Efficiency
Maximize your infrastructure’s value by performing regular reconfiguration of under-utilized or over-utilized connections. Greater efficiency means less unused cabling cluttering your environment. It also increases the efficiency of your infrastructure, meaning less capital expenses for equipment and less operating expenses to power and manage it. The RFPS supports all current and future optical signals, regardless of bitrate or wavelength.
Gives You Extra Flexibility
Any organization that provides large-scale data services can take advantage of the flexibility the RFPS incorporates into their infrastructure. The NRFP-500SM-CP can be configured to accommodate almost 500,000 ports, all optical signals and all network protocols. This helps you adapt to new technologies without equipment overhauls. You can plan automated network management tasks based on what fits your business needs, rather than what fits on-site engineering schedules.
Saves You Money
Flexibility translates into cost savings as well. A more efficient infrastructure has less under-utilized equipment, which means less equipment to purchase, power and maintain.

System Requirements

  • NRFP-LCU-1 and NRFP-BRKT accessories are required for controlling and rack-mounting, respectively, the NRFP-500SM-CP

Package Includes

  • Robotic fiber panel chassis
  • Fiber patch panel
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236975
TechnologySinglemode
POWER
Power Consumption (Watts)150.00
Power Consumption Detail50W (Standby); 150W (Peak)
CONNECTIONS
Number of Ports256
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
Endface PolishUPC; APC
PHYSICAL
ColorBlack
Rack Height  10U
Minimum Required Rack Depth (inches)29
Unit Dimensions (hwd / in.)17.400 x 17.500 x 31.000
Unit Weight (lbs.)211
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity5% to 95%
Operating Humidity Range5% to 95%
Storage Humidity Range5% to 95%
COMMUNICATIONS
Insertion Loss  1 dB max (0.5 dB typical)
FEATURES & SPECIFICATIONS
All-in-One KitNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55022; EN 55024; EN 60950-1; EN 61000; UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Robotic Fiber Panel Systems

  Model Number Description
Eaton 1U Logic Control Unit for Robotic Fiber Panel System NRFP-LCU-1 NRFP-LCU-1 Eaton 1U Logic Control Unit for Robotic Fiber Panel System

Accessories

  Model Number Description
Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System NRFP-BRKT NRFP-BRKT Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.