Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rugged industrial-grade hub adds 7 USB 3.0 ports to your computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
  • Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • Rugged metal housing designed to withstand harsh warehouse and factory environments
  • ESD protection to ±20 kV cuts potential static damage to your connected peripherals
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Industrial-Grade USB 3.0 Hub Adds up to 7 USB Devices to Your Computer
This USB 3.0 hub with a heavy-duty all-metal housing connects as many as seven USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host PC, server or thin client. The durable metal housing withstands harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses.
Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers
The hub supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It is especially recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. Each downstream port provides up to 900 mA for charging mobile devices. The hub is backward compatible with previous USB standards, so you can also continue using older peripherals while getting maximum performance from current devices.
Protects Your Devices against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This seven-port hub includes ESD protection to ±20 kV, reducing potential static damage to your connected peripherals. This feature works in tandem with ±2.5kV-per-port overcurrent protection to safeguard your connected devices against damage and data loss from power surges.
Plug-and-Play Hub Offers Flexible Power and Mounting Options
The U360-007-IND requires no software or drivers to download and install. It draws power from the connected computer through the included USB cable. You can also plug the included 3-wire terminal block into the hub to draw power from a power terminal, or connect a compatible 9V–40V DC LPS power supply (not included) to a standard AC outlet. The hub mounts easily to a wall or DIN rail using the included hardware.

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
  • If using an optional LPS power supply, requires 9–40V DC unit with 5.5 x 2.1 x 9.5 mm output plug with either positive pin/negative sleeve or negative pin/positive sleeve

Package Includes

  • U360-007-IND 7-Port Industrial-Grade USB 3.0 SuperSpeed Hub
  • USB 3.0 cable, 3 ft.
  • 3-pin power terminal block
  • DIN rail-mounting hardware
  • Wall-mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186300
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(7) USB A (FEMALE)
Data Ports Details(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)9V - 40V / 3A
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
Product Length (in.)6.22
Product Length (cm.)15.8
Product Length (ft.)0.518
Product Length (m)0.158
POWER
Power Source TypeUSB
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A
DC Barrel PlugOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)32.4
CONNECTIONS
Number of Ports7
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(7) USB 3.0 A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power, 1, 2, 3, 4, 5, 6, 7)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Galvanized Cold Rolled)
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.60 x 4.50 x 7.40
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)1.000 x 5.500 x 2.500
Unit Packaging TypeBox
Unit Weight (lbs.)0.75
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  110.6 BTU/Hr
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB Hub PortsYes
Number of USB Hub Ports7
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.